SF-BIT SET - Tool set
1212545

Bit set, with SF‑UBH universal bit holder, with 25 mm long bladed/crosshead bits (PZ and PH), 10-part, in compact plastic box

Докладно про виріб








Сумісна продукція



Переваги

Bit set, in compact plastic box, with quick-change bit holder and the following 25 mm long bits: 0.8 x 5.5, 1.0 x 5.5, 1.2 x 6.5, PH1, PH2, PH3, PZ1, PZ2, PZ3
Bits can be accessed quickly thanks to the user-friendly, one-handed opening mechanism
Clearly arranged storage
Equipped with hardened bits for durability