Вміст, який ви переглядаєте, створено спеціально для Україна. Переглянути вміст для Сполучені Штати | Вибрати іншу країну

TMC 73D 08A - Miniature Circuit Breaker
1020090

Thermal-magnetic Miniature Circuit Breaker, 3-position, use: Supplementary Protection (UL 1077), for protection against overload up to a short-circuit current of 7.5 kA, tripping characteristic: D, mounting type: NS 35/..., rated current: 8 A

Докладно про виріб









Сумісна продукція



Переваги

Can be used worldwide due to international approvals
Suitable for various grid types, as it is available in 1-, 2-, 3-pos. versions
Ideally coordinated protection due to various tripping characteristics and a wide selection of nominal currents
Reduced inventory because of suitability for AC and DC applications
Optional accessories enable remote control and monitoring