IPD SEAL W26 1XASI - Seal
1698175

Seal, for connectors, product family: IPD, for one AS-i flat cable, compatible with IPD ... 3P2,5 ...

Ця продукція вимагає додаткових виробів для експлуатації. Необхідні приналежності

Докладно про виріб








Сумісна продукція



Переваги

Easy distribution of power, as components are plugged directly
Simple, time-saving wiring in the field with Push-Lock connection
Reliable installation in harsh environments with IP66, IP68, and IP69K throughout the entire system
Secure, tool-free locking even in particularly difficult installation situations
Fast commissioning with preassembled cable assemblies