TC DSL ROUTER X500 A/B
-
Router
2902710
Industrial ADSL broadband router/modem with RS-232, integrated firewall, NAT and VPN support (IPsec, OpenVPN). The device supports the standards Annex A, B, and J (ALL-IP connections of Deutsche Telekom). Annex J as of firmware v1.05.4
Доступно для безкоштовного завантаження.
Матеріали для завантаження
Докладно про виріб
Сумісна продукція
Переваги
Annex A/Annex B switchover via web-based management
DynDNS
Alarm inputs and switching outputs
NAT table
10/100 Mbps automatic detection
Configuration via web-based management
Up to 3 VPN tunnels simultaneously
Authentication with X.509 certificates
Firewall
IPsec and OpenVPN
Switchover between DSL router (default) and DSL modem
Can be used worldwide
High electromagnetic compatibility