ZFKDSA 1-V-3,81- 4 BD:1,M QSO - PCB terminal block
1289385

Printed circuit board terminal, nominal current: 12 A, rated voltage (III/2): 200 V, nominal cross section: 1 mm2, number of rows: 1, connection method: Spring-cage connection, mounting: Wave soldering, conductor/PCB connection direction: 90 °, number of solder pins per potential: 2

Докладно про виріб








Сумісна продукція


Переваги

Defined contact force ensures that contact remains stable over the long term
Clamping space opened by means of fixed screwdriver enables convenient conductor connection
Vertical connection enables multi-row arrangement on the PCB
The latching on the side enables various numbers of positions to be combined
Two solder pins reduce the mechanical strain on the soldering spots