SACC-DSI-M12FS-17CON-M16X - Device connector rear mounting
1239744

Device connector rear mounting, 17-position, Socket, M12, coding: A, Rear mounting, M16 x 1.5, Wave soldering, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Докладно про виріб








Сумісна продукція



Переваги

Easy PCB assembly: one-piece connectors for wave soldering
All standard pin assignments and codings for signal, data, and power transmission with a uniform design-in design
SPEEDCON fast locking system reduces cabling times