MP 1,5 WH - Micro feed-through terminal block
3248156

Micro feed-through terminal block, nom. voltage: 500 V, nominal current: 17.5 A, number of connections: 2, connection method: Push-in connection, cross section: 0.14 mm2 - 1.5 mm2, mounting type: NS 15, color: white

Докладно про виріб







Сумісна продукція