The terminal is designed for use within an Inline station. It is used to output digital signals.
IB IL 24 DI 2-NPN
-
Inline terminal
2740112
Inline digital input terminal, without accessories, 2 inputs with negative logic, 24 V DC, 2-, 3-, and 4-conductor connection technology
Докладно про виріб
Сумісна продукція
Переваги
Connections for 2 digital sensors, npn-wired
Connection of sensors in 2-, 3-, and 4-conductor technology
Maximum permissible load current per sensor: 250 mA
Diagnostic and status indicators