STS 2,5-QUATTRO-PE - Protective conductor terminal block
3031759

Protective conductor terminal block, number of connections: 4, connection method: Spring-cage connection, 1 level, cross section: 0.08 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow

Докладно про виріб









Сумісна продукція



Переваги

Ground terminal blocks of the same shape are available