FOC-SC:AA-SC:AA-OS2:D01/10 - FO patch cable
1146554

Single-mode OS2 duplex jumper, SC-SC, APC polishing, length 10 m

Докладно про виріб








Переваги

Glass fiber optical, 8-shaped FO cable jumper
Made of halogen-free flame-retardant material, RoHS compliant
Excellent mechanical and optical properties
Indoor use, suitable for FO distribution and termination devices
All components satisfy UL 94, V0
Satisfies industry standards for optical and mechanical properties
Insertion loss ≤0.5 dB (varies depending on the condition)