Вміст, який ви переглядаєте, створено спеціально для Україна. Переглянути вміст для Сполучені Штати | Вибрати іншу країну

FIL-1S-1-6A-230AC-UT - EMC filter
1292323

EMC filter (mains filter) for single-phase AC and DC systems (nominal voltage: up to 230 V AC, up to 220 V DC), for mounting on NS 35, nominal current: 6 A

Докладно про виріб









Сумісна продукція



Переваги

Reliable protection of sensitive equipment against high-frequency conducted interference
Effective attenuation with current-coupled coils and X and Y capacitors
Versatile in use with universal circuit design
Improved filter effect with additional PE terminals, for connection to the local protective bonding
User-friendly handling thanks to easy assembly and installation with screw connection technology (UT)