Continuous monitoring and control on the segment level are essential in order to efficiently operate large photovoltaic systems (PV parks). As a component of integrated PV park management, the ready-to-install type SOL-SC-DL data logger is responsible for this function. It records all relevant data, including weather data, string currents, and converter statuses, and transmits them to a higher-level data management system. Automatic device detection (auto detection mode) significantly reduces commissioning time and the data logger enables temporary data storage.
IMPORTANT NOTE
You will need an SD card with a license key for the integrated PV park management to operate the data logger (see “Accessories” tab). Which SD card you need depends on the DC monitoring system used.
• Program/configuration memory — SD FLASH 2GB SOL IPM STD (for systems with Phoenix Contact DC monitoring system)
• Program/configuration memory — SD FLASH 2GB SOL IPM ADV (for systems with a different DC monitoring system)
SOL-SC-DL-1-100-2-1-1-1-0
-
Data logger
1160745
Data logger for recording all relevant data in one PV park. With temporary data storage and automatic device detection (auto detection mode). With options for data visualization and efficient monitoring using a higher-level data management system.
Доступно для безкоштовного завантаження.
Матеріали для завантаження
Докладно про виріб
Сумісна продукція
Переваги
Automatic data transfer after communication to the data management system is restored
Ensures seamless visualization and history data thanks to temporary data storage
Easy configuration
Significantly shorter commissioning time thanks to auto detection mode