SUBCON-PLUS F3 - D-SUB bus connector
2761871

D-SUB connector, 9-pos. female connector, two cable entries < 35°, bus system: CANopen, FIP, pin assignment: 2, 3, 6, 7, 8, 9 to two screw connection terminal blocks

Докладно про виріб









Сумісна продукція



Переваги

Assembly under field conditions
Separate terminal blocks for each cable
High transmission speed
Easy assembly thanks to knurled screws
High level of EMC
Flexibility in terms of cable entry selection
Can be used universally
Change to the D-SUB orientation through a reversible connection block