CR-06TS0,08-0,34/HYB - Crimp contact
1680547

Crimp contact, Socket, turned, contact diameter: 0.6 mm, connection cross section: 0.08 mm2 ... 0.34 mm2, contact material: CuZn

Докладно про виріб








Сумісна продукція



Переваги

Crimping connection: vibration- and temperature-resistant assembly
High tensile strength of the connection
Low contact resistance
Easy production monitoring