Вміст, який ви переглядаєте, створено спеціально для Україна. Переглянути вміст для Сполучені Штати | Вибрати іншу країну

AH-ME 145X150X80 - Covering hood
3240266

Cover, for the contact- and dust-protected encapsulation of the components

Докладно про виріб








Сумісна продукція



Переваги

The cover can be securely snapped onto the corresponding E/NS 35-N-APH end brackets and sealed as an option
Cover profiles provide protection against unauthorized actuation of terminal strips
This profile has been specially adapted to the shape of the test disconnect terminal blocks
The AH-ME cover, which is enclosed on all sides, is snapped onto the end brackets and can be sealed as an option