RC-12P2Y1290NY - Coupler connector
1617926

M23, Coupler connector, series: RC, straight, shielded: yes, Screw locking mechanism, cable diameter range: 7.5 mm ... 9.5 mm, this item is expected to be lead-free from Q1 2027 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Докладно про виріб








Сумісна продукція