Вміст, який ви переглядаєте, створено спеціально для Україна. Переглянути вміст для Сполучені Штати | Вибрати іншу країну

CHARX T2M3SOW-3AC32-1,5M - Cable set for infrastructure charging socket
1737447

CHARX connect modular, Type 2, Cable set for infrastructure charging socket, 32 A , 480 V AC, Accessories, Single wires, length: 1.5 m, Plug-in mounting, with pin contacts on one side, compatible with type 2 infrastructure charging sockets at charging stations for electromobility (EVSE), IEC 62196-2

Докладно про виріб








Переваги

Flexible mounting and easy maintenance with plug-in cables
Uniform, space-saving installation space
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001