RC-07P1N121500 - Cable connector
1594269

M23, Cable connector, series: RC, straight, shielded: no, Screw locking mechanism, No. of pos.: 7, Direction of rotation: Standard, contact connection type: Pin, Solder cup, coding: N, this item is expected to be lead-free from Q4 2025 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Докладно про виріб








Сумісна продукція