BRIDGE- 3- 2M/0,3M - Bridge
2909898

3-phase loop bridge for 3 CONTACTRON modules, with screw connection and 22.5 mm housing width, cable length between the modules: 0.3 m, connecting cable: 2 m

Докладно про виріб









Сумісна продукція



Переваги

Considerable reduction in wiring
Bridging of 2 to 10 devices with maximum module spacing of 22.5 mm
Up to 575 V AC/3 x 25 A