TRIO DC UPS with integrated power supply and capacitor, with maintenance-free energy storage based on double-layer capacitor, USI (Universal Service Interface), DIN rail mounting, input:1-phase, output: 24 V DC / 5 A / 3 kJ incl. mounted UTA 107 universal DIN rail adapter. The product is being prepared for compliance with the Cyber Resilience Act (CRA).
UPS DC e UPS DC com fonte de alimentação integrada
A UPS DC garante a máxima disponibilidade da sua instalação graças a uma alimentação ininterrupta. Mesmo em caso de falha da rede de alimentação, a UPS DC continua a alimentar a sua aplicação de forma fiável. Evita falhas e tempos de inatividade da sua instalação. Os processos importantes continuam a ser executados. Selecione a sua solução de UPS com o módulo de bateria adequado ou com capacidade integrada.
TRIO DC UPS with integrated power supply, DIN rail mounting, Push-in connection, output: 24 V DC / 5 A. The product is being prepared for compliance with the Cyber Resilience Act (CRA).
TRIO DC UPS with integrated power supply, DIN rail mounting, Push-in connection, output: 24 V DC / 10 A. The product is being prepared for compliance with the Cyber Resilience Act (CRA).
TRIO DC UPS with integrated power supply, USI (Universal Service Interface), DIN rail mounting, Push-in connection, output: 24 V DC / 10 A. The product is being prepared for compliance with the Cyber Resilience Act (CRA).
TRIO DC UPS with integrated power supply and capacitor, with maintenance-free energy storage based on double-layer capacitor, USI (Universal Service Interface), DIN rail mounting, input:1-phase, output: 24 V DC / 10 A / 6 kJ incl. mounted UTA 107 universal DIN rail adapter. The product is being prepared for compliance with the Cyber Resilience Act (CRA).
QUINT DC UPS, IQ Technology, DIN rail mounting, Screw connection, input: 24 V DC, output: 24 V DC / 20 A, charging current: 5 A
Uninterruptible power supply with IQ Technology and integrated battery for DIN rail mounting, input: 24 V DC, output: 24 V DC/10 A, battery: lead AGM 4 Ah, including mounted UTA 107/30 universal DIN rail adapter. Product is being prepared for compliance with the Cyber Resilience Act (CRA).
QUINT DC UPS, IQ Technology, USB, DIN rail mounting, Screw connection, input: 24 V DC, output: 24 V DC / 10 A, charging current: 3 A. The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Uninterruptible power supply with integrated power supply unit, 2 A, in combination with MINI-BAT/24/DC 0.8 AH or 1.3 AH
QUINT DC UPS, IQ Technology, DIN rail mounting, Screw connection, input: 24 V DC, output: 24 V DC / 10 A, charging current: 3 A
Novos produtos
UPS DC com IQ Technology
A QUINT DC UPS inteligente garante uma disponibilidade especialmente elevada da instalação graças ao sistema de gestão da bateria com IQ Technology e ao mais potente carregador de bateria. Graças à interface Ethernet integrada, a UPS pode ser facilmente integrada na sua rede industrial.
A interface Ethernet é compatível com:
- PROFINET
- EtherNet/IP™
- EtherCAT®
- USB
Combine os nossos módulos UPS com as nossas fontes de alimentação e módulos de bateria e obtenha a sua solução ininterrupta individual.
UPS DC com capacidade integrada
A UPS DC com capacidade integrada absorve falhas cíclicas de até vários minutos. Com a sua interface integrada, pode ser facilmente integrada em redes industriais. O módulo de buffer reúne num invólucro uma unidade de comutação eletrónica e um acumulador de energia e permite, assim, uma grande poupança de espaço. Como acumuladores de energia são utilizados condensadores de dupla camada sem manutenção. Dependendo da aplicação, estão disponíveis módulos com 1 kJ, 4 kJ, 8 kJ ou mesmo 16 kJ, com ou sem interface de comunicação.
UPS DC com fonte de alimentação integrada
A TRIO DC UPS combina uma fonte de alimentação ininterrupta com uma fonte de alimentação integrada, poupando assim espaço no quadro de comando. A solução robusta oferece funções abrangentes, tais como sinalização, diagnóstico, ligação com IPC e PLC, além de uma função de reinício a frio num invólucro compacto. Graças à cablagem sem ferramentas com Push-in Technology, o manuseamento e a colocação em funcionamento são particularmente fáceis. Com o boost dinâmico e o comportamento inteligente de carregamento da bateria, a TRIO DC UPS garante uma fiabilidade particularmente elevada. Selecione o módulo de bateria TRIO adequado em função do tempo de buffer necessário e combine, assim, sem esforço o seu sistema completo individual.
UPS DC com fonte de alimentação integrada e acumulador de energia capacitivo
O TRIO3-CAP para aplicações DC é a sua solução sem manutenção com uma vida útil dez vezes superior para a alimentação de cargas críticas. O equipamento 3 em 1 combina fonte de alimentação, fonte de alimentação ininterrupta (UPS) e acumulador de energia num invólucro. Isto poupa espaço e tempo na instalação. Situações especiais de alimentação, como no arranque de carga ou com sobrecarga, são compensadas de forma fiável graças à função de boost integrada. O boost dinâmico fornece até 150 % de potência durante 5 s, enquanto o boost CAP do acumulador de energia fornece até 350 % durante 350 ms. A energia necessária para compensar falhas de rede é armazenada em condensadores de dupla camada, que permitem pelo menos 500 000 ciclos de carga e descarga.
UPS DC com bateria integrada
A UPS DC compacta com bateria integrada é particularmente económica em termos de espaço. Por isso, é adequada para o recondicionamento simples de instalações existentes. A UPS DC caracteriza-se ainda por um manuseamento especialmente simples, graças à possibilidade de substituir a bateria sem ferramenta em pleno funcionamento e à interface de comunicação integrada.