CUC-V14-C1ZNI-S/R4IE10G8 - RJ45 connector
1149841

RJ45 connector, degree of protection: IP65/IP67, number of positions: 8, 10 Gbps, CAT6A, connection method: IDC fast connection, connection cross section: AWG 26- 24, cable outlet: straight, Ethernet

Detalhes dos produtos









Produtos compatíveis



Vantagens

Easy and time-saving assembly with IDC fast connection technology
Future-proof due to CAT6A with 10 Gbps
360° shielding ensures reliable transmission, even in industrial applications
Ideal companion for servicing or repairs in the field: no special tools required for mounting
Locking system to prevent inadvertent release