RJ45 connector, RJ45, Ethernet, CAT5 (1 Gbps), 8-position, connection method: Insulation displacement connection, material: Plastic, connection cross section: AWG 26- 23, degree of protection: IP20
RJ45 connector
RJ45 connector, RJ45, Ethernet, CAT6A (10 Gbps), 8-position, connection method: Insulation displacement connection, material: Plastic, connection cross section: AWG 26- 24, degree of protection: IP20
RJ45 connector, RJ45, PROFINET, CAT5 (100 Mbps), 4-position, connection method: Insulation displacement connection, material: Plastic, degree of protection: IP20
RJ45 connector, RJ45, Ethernet/PROFINET, CAT5 (1 Gbps), 8-position, connection method: Insulation displacement connection, material: Metal, connection cross section: AWG 23- 22, degree of protection: IP20, color: green
RJ45 connector, RJ45, Ethernet/PROFINET, CAT5 (1 Gbps), 8-position, connection method: Insulation displacement connection, material: Metal, connection cross section: AWG 23- 22, degree of protection: IP20
RJ45 connector, RJ45, Ethernet, CAT5 (1 Gbps), 8-position, connection method: IDC fast connection, material: Metal, connection cross section: AWG 23- 22, degree of protection: IP65/IP67
RJ45 connector, RJ45, PROFINET, CAT5 (100 Mbps), 4-position, connection method: IDC fast connection, material: Metal, connection cross section: AWG 26- 22, degree of protection: IP65/IP67
RJ45 connector, RJ45, Ethernet, CAT5 (1 Gbps), 8-position, connection method: Insulation displacement connection, material: Plastic, connection cross section: AWG 26- 23, degree of protection: IP20
RJ45 connector, RJ45, Ethernet, CAT5 (1 Gbps), 8-position, connection method: Insulation displacement connection, material: Metal, connection cross section: AWG 26- 24, degree of protection: IP20, color: green
RJ45 connector, RJ45, Ethernet, CAT5 (1 Gbps), 8-position, connection method: IDC fast connection, material: Plastic, connection cross section: AWG 26- 23, degree of protection: IP67, color: traffic gray A RAL 7042