Conectores fotovoltaicos

Conector fotovoltaico

Os conectores montáveis em campo da Phoenix Contact são ideais para a cablagem de instalações fotovoltaicas. Sejam AC ou DC, redondos ou retangulares: os conectores solares abrangem uma vasta gama de requisitos. O conector de equipamento, a tecnologia de ligação da placa de circuitos impressos e os acessórios completam o portfólio.

Go to Product Detail Page for item 1220829
PV-PRO/OE-200/F-1000/3.5 - Fuse plug
PV-PRO/OE-200/F-1000/3.5 - Fuse plug
1220829

Fuse plug, Range of articles: SUNCLIX, color: black, min. conductor cross-section: 6 mm2, max. conductor cross-section: 6 mm2, rated voltage: 1000 V DC (bis 4000m ü. NN), rated current: 3.5 A, Connection method: open cable end, min. cable diameter: 5.8 mm, max. cable diameter: 6.4 mm, SUNCLIX fuse element for protecting panels and devices in photovoltaic systems

Go to Product Detail Page for item 1220825
PV-PRO/OE-200/F-1000/11 - Fuse plug
PV-PRO/OE-200/F-1000/11 - Fuse plug
1220825

Fuse plug, Range of articles: SUNCLIX, color: black, min. conductor cross-section: 6 mm2, max. conductor cross-section: 6 mm2, rated voltage: 1000 V DC (bis 4000m ü. NN), rated current: 11 A, Connection method: open cable end, min. cable diameter: 5.8 mm, max. cable diameter: 6.4 mm, SUNCLIX fuse element for protecting panels and devices in photovoltaic systems

Go to Product Detail Page for item 1220824
PV-PRO/OE-200/F-1000/23 - Fuse plug
PV-PRO/OE-200/F-1000/23 - Fuse plug
1220824

Fuse plug, Range of articles: SUNCLIX, color: black, min. conductor cross-section: 6 mm2, max. conductor cross-section: 6 mm2, rated voltage: 1000 V DC (bis 4000m ü. NN), rated current: 23 A, Connection method: open cable end, min. cable diameter: 5.8 mm, max. cable diameter: 6.4 mm, SUNCLIX fuse element for protecting panels and devices in photovoltaic systems

Go to Product Detail Page for item 1214616
PV-PRO/OE-200/F-1500/13 - Fuse plug
PV-PRO/OE-200/F-1500/13 - Fuse plug
1214616

Fuse plug, Range of articles: SUNCLIX, color: black, rated voltage: 1500 V DC (bis 4000m ü. NN), rated current: 13 A, Connection method: open cable end, min. cable diameter: 5.8 mm, max. cable diameter: 6.4 mm, SUNCLIX fuse element for protecting panels and devices in photovoltaic systems

Go to Product Detail Page for item 1214613
PV-PRO/OE-200/F-1000/14 - Fuse plug
PV-PRO/OE-200/F-1000/14 - Fuse plug
1214613

Fuse plug, Range of articles: SUNCLIX, color: black, min. conductor cross-section: 6 mm2, max. conductor cross-section: 6 mm2, rated voltage: 1000 V DC (bis 4000m ü. NN), rated current: 14 A, Connection method: open cable end, min. cable diameter: 5.8 mm, max. cable diameter: 6.4 mm, SUNCLIX fuse element for protecting panels and devices in photovoltaic systems

Go to Product Detail Page for item 1220820
PV-PRO/OE-200/F-1500/7 - Fuse plug
PV-PRO/OE-200/F-1500/7 - Fuse plug
1220820

Fuse plug, Range of articles: SUNCLIX, color: black, rated voltage: 1500 V DC (bis 4000m ü. NN), rated current: 7 A, Connection method: open cable end, min. cable diameter: 5.8 mm, max. cable diameter: 6.4 mm, SUNCLIX fuse element for protecting panels and devices in photovoltaic systems

Vantagens

  • Ligação de condutor mais rápida e simples no local graças ao inovador sistema de ligação rápida
  • Cablagem fácil: montagem sem ferramenta especial
  • Ligação fiável duradoura através de componentes certificados pela TÜV
  • Elevada flexibilidade graças a soluções de ligação para cabos com diferentes secções transversais
  • Cablagem preparada para o futuro de instalações fotovoltaicas graças a soluções de ligação consistentes

Panorâmica da gama de produtos do de conectores fotovoltaicos


Conectores DC

Passa-painéis, conectores e uma ampla gama de acessórios: com conectores FV da série SUNCLIX obtém um tecnologia de ligação inovadora única.

  • Tensões até 1.500 V
  • Correntes até 65 A
  • Secções do condutor de 2,5 até 16 mm²
  • Ligação por mola SUNCLIX
  • Ligação por cravação
  • Grau de proteção IP66 / 68 (24 h/2 m)

Conectores AC

Para o lado AC de sistemas fotovoltaicos, o portefólio de tecnologia de ligação da série PRC está disponível para todas as classes de potência. O portfólio inclui conectores redondos e retangulares para equipamentos monofásicos e trifásicos, bem como bornes de passagem e acessórios adequados.

  • Tensões até 690 V
  • Correntes até 70 A
  • Secções do condutor de 1,5 até 16 mm²
  • Ligação de parafuso e por cravação
  • PRC: IP66/IP68 (24 h/2 m)/IP69K

Áreas de aplicação


Conectores DC e bornes para placa de circuitos impressos para módulos fotovoltaicos
Tecnologia de ligação DC para a cablagem de campo
Sistema de instalação para tecnologia de sistemas fotovoltaicos
Conectores DC e bornes para placa de circuitos impressos para módulos fotovoltaicos

Com os borne de placa de circuitos impressos sem corpos de isolamento, pode ligar cabos flexíveis de forma rápida e segura na sua caixa de conexão do módulo.

Os conectores SUNCLIX com ligação por cravação são ideais para ligar os seus painéis solares no lado do campo e para montagens de cabos. Foram concebidos para um processamento automático e cumprem as normas internacionais em vigor.

Ir para os produtos
Tecnologia de ligação DC para a cablagem de campo

Ligue as suas instalações fotovoltaicas de forma eficiente, segura e fiável desde o módulo ao inversor com o sistema de ligação SUNCLIX. Os conectores DC de uma única peça podem ser ligados rápida e facilmente sem ferramentas especiais. A tecnologia de mola garante um contacto permanentemente seguro e fiável dos condutores.

Ir para os produtos
Sistema de instalação para tecnologia de sistemas fotovoltaicos

Os conetores da série PRC são adequados para a transmissão de energia em aplicações de exterior. O aparelho, o acoplamento e os conectores de campo são fabricados em plásticos especiais. Permitem soluções de ligação para inversores de módulo e de string, bem como para sistemas de rastreio e acumuladores de bateria.

Ir para os produtos

Tecnologia de ligação contínua do módulo fotovoltaico até à alimentação

Mapa interativo de imagens: Topologia da tecnologia de ligação fotovoltaica
Bornes para placa de circuitos impressos sem corpo de isolamento
Para a ligação rápida e segura de caixas de conexão do módulo.
Ir para os produtos
Bornes para placa de circuitos impressos sem corpo de isolamento
Conector solar com ligação por cravação
Para a ligação dos seus módulos fotovoltaicos no lado do campo.
Ir para os produtos
Conector solar com ligação por cravação
Conector solar com ligação por mola SUNCLIX
Para a ligação ao equipamento no lado do campo.
Ir para os produtos
Conector solar com ligação por mola SUNCLIX
Distribuidor DC baseado em cabo
Para a rápida interligação paralela de módulos fotovoltaicos.
Ir para os produtos
Distribuidor DC baseado em cabo
Conector porta-fusível DC
Para a proteção de módulos e equipamentos em instalações fotovoltaicas.
Ir para os produtos
Conector porta-fusível DC
Passa-painéis DC
Para a ligação de equipamento, pré-montado ou montável.
Ir para os produtos
Passa-painéis DC
Conectores de dados e de sinal
Conectores de dados à base de fibra ótica e cobre e conectores de sinal M5 a M23, 3 a 19 polos.
Ir para os produtos
Conectores de dados e de sinal
Bornes para placa de circuitos impressos e conectores para placa de circuitos impressos
Tecnologia de ligação baseada em PCB para a transmissão de sinais, dados ou energia.
Ir para os produtos
Bornes para placa de circuitos impressos e conectores para placa de circuitos impressos
Conectores AC
para a ligação à rede.
Ir para os produtos
Conectores AC

Conectores SUNCLIX para sistemas fotovoltaicos

Conectores SUNCLIX para ligação de módulos fotovoltaicos
Conectores para sistemas fotovoltaicos numa estufa
Distribuidor DC numa instalação fotovoltaica
Conectores SUNCLIX para ligação de módulos fotovoltaicos

Os conectores SUNCLIX da Phoenix Contact podem ser processados automaticamente. Os contactos prateados garantem resistências do contacto reduzidas no funcionamento contínuo.

Os conectores com ligação por cravação foram concebidos para correntes de até 40 A (TÜV)/50 A (UL) e tensões de até 1500 V (TÜV/UL).

Conectores para sistemas fotovoltaicos numa estufa

A inovadora ligação por mola do conector de corrente contínua permite-lhe ligar de forma fiável e segura, e sem ferramentas especiais, condutores de 2,5 a 16 mm². Isto possibilita uma montagem no local especialmente simples e rápida.

Distribuidor DC numa instalação fotovoltaica

Os nossos distribuidores em Y e fusíveis de string oferecem ainda mais flexibilidade na cablagem fotovoltaica. Dirija de forma simples e económica strings vizinhas até ao ponto de ligação apenas com um condutor de string.

Proteja os seus equipamentos com fusíveis de string externos e beneficie das vantagens da gestão térmica e do tamanho reduzido do equipamento.

E-paper
Resumo do portfólio fotovoltaico

Procura uma tecnologia de ligação fiável e inovadora para os seus módulos fotovoltaicos, inversores ou para o sistema fotovoltaico completo? Então está no sítio certo.

Abrir e-paper
Portfólio de conectores fotovoltaicos
Dois colaboradores observam o navegador de produtos num tablet com vários produtos

Navegador de produtos Receba um resumo do nosso amplo portfólio

Informe-se de forma rápida e transparente sobre bornes para placa de circuitos impressos, conectores e invólucros eletrónicos para a ligação de dispositivo. O navegador de produtos irá ajudá-lo através da subdivisão da gama em vários grupos de produtos.