PV-PRO/OE-200/F-1000/11
-
Fuse plug
1220825
Fuse plug, Range of articles: SUNCLIX, color: black, min. conductor cross-section: 6 mm2, max. conductor cross-section: 6 mm2, rated voltage: 1000 V DC (bis 4000m ü. NN), rated current: 11 A, Connection method: open cable end, min. cable diameter: 5.8 mm, max. cable diameter: 6.4 mm, SUNCLIX fuse element for protecting panels and devices in photovoltaic systems