CHARX connect — Tomadas de carga para veículos comerciais elétricos e máquinas móveis

Tomadas de carga para veículos comerciais elétricos e máquinas móveis

As tomadas no veículo CHARX connect universal permitem o carregamento AC e DC de veículos comerciais e máquinas móveis de todos os tipos. Para além das tomadas de carga AC e CCS (Combined Charging System) do tipo 1 e tipo 2 também estão disponíveis variantes GB/T para a China e tomadas de carga NACS para a América do Norte. As tomadas no veículo já são usadas com sucesso em veículos comerciais de fabricantes conhecidos. Assim, os veículos elétricos podem ser carregados de forma permanente com 375 kW e no Boost Mode até com 700 kW.

NEW
Go to Product Detail Page for item 1838813
CHARX T2HBI12-DC200-2M2L - Vehicle charging inlet
CHARX T2HBI12-DC200-2M2L - Vehicle charging inlet
1838813

CHARX connect universal, DC CCS Typ 2, Vehicle charging inlet, up to 500 A in Boost mode, 200 A permanent, 1000 V DC, Single-core wires connected at one end, length: 2 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, with 90° cable outlet on the left-hand side, for charging with alternating current (AC) and with direct current (DC), IEC 62196-2, IEC 62196-3, A protective cap is supplied as standard for the DC and AC contacts.

NEW
Go to Product Detail Page for item 1838818
CHARX T2HBI12-1AC32DC200-2M2L - Vehicle charging inlet
CHARX T2HBI12-1AC32DC200-2M2L - Vehicle charging inlet
1838818

CHARX connect universal, AC/DC CCS Typ 2, Vehicle charging inlet, up to 500 A in Boost mode, 200 A permanent, 1000 V DC, 32 A , 250 V AC, Single-core wires connected at one end, length: 2 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, with 90° cable outlet on the left-hand side, for charging with alternating current (AC) and with direct current (DC), IEC 62196-2, IEC 62196-3, A protective cap is supplied as standard for the DC and AC contacts.

NEW
Go to Product Detail Page for item 1739878
CHARX T2HBI12-3AC32DC250-WH1 - Vehicle charging inlet
CHARX T2HBI12-3AC32DC250-WH1 - Vehicle charging inlet
1739878

CHARX connect universal, AC/DC CCS Typ 2, Vehicle charging inlet, up to 500 A in Boost mode, 250 A permanent, 1000 V DC, 32 A , 480 V AC, ready for installation, With assembled cable end, Single-core wires connected at one end, length: 2 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, with HVA 630 male connector (AC) and M8 cable lug with narrow connection flange (DC) for subsequent mounting of cable glands, with electrically conductive copper foil as a shield contact for improving the contact surface and reducing shield unbraiding, corrugated pipe fixed using tape (on one side) to increase the resistance to abrasion, for charging with alternating current (AC) and with direct current (DC), IEC 62196-2, IEC 62196-3, A protective cap is supplied as standard for the DC and AC contacts of the vehicle charging inlet.

NEW
Go to Product Detail Page for item 1838808
CHARX T2HBI12-DC250-2C2R - Vehicle charging inlet
CHARX T2HBI12-DC250-2C2R - Vehicle charging inlet
1838808

CHARX connect universal, DC CCS Typ 2, Vehicle charging inlet, up to 500 A in Boost mode, 250 A permanent, 1000 V DC, Single-core wires connected at one end, length: 2 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, with 90° cable outlet on the right-hand side, for charging with alternating current (AC) and with direct current (DC), IEC 62196-2, IEC 62196-3, A protective cap is supplied as standard for the DC and AC contacts.

NEW
Go to Product Detail Page for item 1799134
CHARX T2HBI12-3AC32DC250-2C2L - Vehicle charging inlet
CHARX T2HBI12-3AC32DC250-2C2L - Vehicle charging inlet
1799134

CHARX connect universal, AC/DC CCS Typ 2, Vehicle charging inlet, up to 500 A in Boost mode, 250 A permanent, 1000 V DC, 32 A , 480 V AC, Single-core wires connected at one end, length: 2 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, with 90° cable outlet on the left-hand side, for charging with alternating current (AC) and with direct current (DC), IEC 62196-2, IEC 62196-3, A protective cap is supplied as standard for the DC and AC contacts.

NEW
Go to Product Detail Page for item 1838816
CHARX T2HBI12-DC250-2C2L - Vehicle charging inlet
CHARX T2HBI12-DC250-2C2L - Vehicle charging inlet
1838816

CHARX connect universal, DC CCS Typ 2, Vehicle charging inlet, up to 500 A in Boost mode, 250 A permanent, 1000 V DC, Single-core wires connected at one end, length: 2 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, with 90° cable outlet on the left-hand side, for charging with alternating current (AC) and with direct current (DC), IEC 62196-2, IEC 62196-3, A protective cap is supplied as standard for the DC and AC contacts.

Vantagens

  • As nossas tomadas de carga CCS permitem um carregamento DC ultrarrápido temporariamente até 700 kW (700 A/1000 V) por meio de secções do condutor DC até 120 mm²
  • Proteção contra sobreaquecimento graças à medição de temperatura rápida e precisa através de sensores Pt 1000 em todos os contactos de potência DC
  • Estanque a água, poeira e sujidade graças aos graus de proteção IP6K7 e IP6K5 elevados e abrangentes, no lado da frente adicionalmente IP6K6K e IP6K9K
  • Para além do comprimento padrão do cabo DC de 2 m e de outros comprimentos do portfólio, estão disponíveis outros comprimentos mediante pedido
  • Desenvolvido de acordo com o padrão automóvel e conforme as IEC 62196, SAE J1772 e GB/T 20234; empresa com certificação IATF 16949

Novos produtos

Tomadas no veículo NACS CHARX connect universal
Tomada no veículo CCS CHARX connect advanced com controlador de carregamento integrado
Tomadas de carga CCS tipo 2 CHARX connect universal com saída de cabo lateral
Tampas de proteção para tomadas de carga CCS CHARX connect universal

Tomadas de carga NACS universais para 800 A

A interface de carga do veículo para a América

As tomadas de carga NACS em conformidade com UL e SAE da família CHARX connect universal são a interface de carga AC e DC perfeita para veículos comerciais de todos os tipos. Com 800 A no Boost Mode, permitem o carregamento High Power Charging para paragens de carregamento curtas e uma utilização económica de frotas.

Características principais

  • Corrente de carga DC em Boost Mode: 600 A, 800 A
  • Corrente de carga DC contínua: 300 A, 350 A
  • Corrente de carga AC: 48 A, 80 A
  • Comprimento do cabo: 2 m (outros a pedido)
  • Atuador: 12 V, 4 polos
  • Certificações/normas: UL 2251 (em preparação), SAE J3400, IEC 62196-3, IATF 16949
  • Grau de proteção: IP6K9K, IP6K6K, IP67, IP6K5

Vantagens

  • Tecnologia de carregamento 100 % em conformidade com as normas, com qualidade industrial comprovada para durabilidade e segurança particularmente elevadas
  • Especialmente adequadas para pequenas séries, uma vez que podem ser encomendados a partir de 1 unidade
  • Bloqueio fiável mesmo com frio extremo, graças ao aquecimento no pino de travamento
  • Mudança fácil de tipo 1 AC para NACS graças às geometrias de rosca idênticas
  • Fácil substituição em caso de manutenção graças aos cabos de alta tensão e de sinal separáveis

Tomadas de carga CCS com controlador de carregamento integrado

A novidade internacional para todos os veículos comerciais

O CHARX connect advanced é a primeira tomada no veículo do mundo com um controlador de carregamento integrado – para uma interação perfeita. O sistema modular oferece a máxima flexibilidade e permite o High Power Charging até 800 A. Ideal para autocarros elétricos, camiões elétricos e veículos todo-o-terreno.

Características principais

  • Normas de carregamento: CCS tipo 1, CCS tipo 2
  • Corrente de carga DC em Boost Mode: até 800 A
  • Corrente de carga DC contínua: 200 A, 250 A, 400 A
  • Saída do cabo: 90° esquerda, 90° direita, reta
  • Comunicação de carregamento DC conforme DIN 70121 e ISO 15118
  • Cibersegurança conforme UNECE R155 e R156
  • Funções de segurança até ISO 26262 ASIL B

Vantagens

  • O controlador de carregamento integrado poupa espaço, tempo e custos de instalação durante o Design-in, a configuração e a instalação
  • Carregamento HPC ultrarrápido com até 800 A em Boost Mode
  • Cabos de ligação encaixáveis para uma fácil substituição da tomada de carga em caso de manutenção
  • Três sentidos de saída possíveis para máxima flexibilidade de instalação
  • Tampa de proteção, botão de cancelamento de carga, luz de pesquisa e ecrã LED para maior comodidade de utilização

Tomadas de carga CCS com saída de cabo lateral

Para uma montagem compacta no veículo

As tomadas de carga CCS tipo 2 CHARX connect universal agora também estão disponíveis com uma saída de cabo de 90°. Assim poupa espaço de instalação valioso no veículo elétrico. Graças às geometrias idênticas, os clientes que mudam para as tomadas de carga de 90° não têm de fazer nenhuma alteração no recorte da carroçaria.

Características principais

  • Padrão de carregamento: CCS tipo 2
  • Saída do cabo: 90° do lado direito, 90° do lado esquerdo
  • Comprimento do cabo: 2 m (outros a pedido)
  • Profundidade de instalação: 128,5 mm
  • Corrente de carga DC em Boost Mode: 500 A, 600 A
  • Corrente de carga DC contínua: 200 A, 250 A
  • Tensão nominal DC: 1000 V
  • Tensão do atuador: 12 V, 24 V

Vantagens

  • Mais de 50 % de poupança de espaço na profundidade de montagem em comparação com as nossas tomadas de carga CCS com saída de cabo reta
  • Instalação de cabos mais cómoda e mais clara graças aos raios de curvatura otimizados
  • Mudança fácil graças às geometrias de aparafusamento idênticas de todas as tomadas de carga CCS
  • Proteção IP6K6K/IP6K9K na parte frontal resiste a limpeza com jato de vapor e alta pressão
  • Compatibilidade com todas as tampas de proteção da família CHARX connect universal

Tampas de proteção para tomadas de carga CCS

Proteção ideal com características inteligentes

As tampas de proteção garantem uma proteção IPX5 para a área de contacto das nossas tomadas de carga CCS CHARX connect universal. Isto significa que os seus veículos utilitários elétricos estão idealmente equipados para condições ambientais exigentes. Opcionalmente, pode ser adicionado um botão de função e uma indicação de estado LED.

Características principais

  • Normas de carregamento: CCS tipo 1, CCS tipo 2
  • Dimensões (L x A x P): 170,7 mm x 184,4 mm x 41,0 mm (sem extras) ou 61,1 mm (com extras)
  • Grau de proteção: IPX5 (com tampa fechada)
  • Ligação do indicador LED e do botão: conector MCON de 6 polos
  • Controlo do indicador LED: MLP
  • Suporte de UNECE R61

Vantagens

  • Proteção fiável de todos os contactos de sinal e potência contra jatos de água, de acordo com a norma IPX5
  • Operação inteligente: quando a tampa DC é aberta, a tampa AC abre-se automaticamente
  • Extras opcionais: indicação do estado de carregamento com LED RGB livremente controlável e botão, p. ex. para cancelar o carregamento
  • Design-in simples graças a pontos de aparafusamento idênticos para CCS tipo 1 e CCS tipo 2
  • Compatível com nosso controlador de carregamento CHARX control vehicle

Tomadas no veículo CHARX connect universal

Vasto portfólio de produtos

A CHARX connect universal oferece uma vasta gama de produtos de tomadas de carregamento AC do tipo 1 e tipo 2, tomadas de carga CCS e tomadas de carga no veículo AC e DC para o mercado asiático conforme a norma GB/T.

As nossas tomadas de carga CCS estão disponíveis com secções do condutor de 35 mm² (120 A), 70 mm² (200 A), 95 mm² (250 A) e 120 mm² (375 A). São assim possíveis potências de carregamento de até 700 kW (700 A / 1000 V) no Boost Mode.

Estão disponíveis diferentes comprimentos de cabo DC. Contacte-nos se o comprimento de cabo pretendido não estiver disponível na lista de produtos. Estamos atualmente a desenvolver tomadas no veículo MCS e tomadas de carga NACS.

Tomada de carregamento para veículos elétricos para High Power Charging Descubra as nossas tomadas de aplicação universal

Veículo elétrico é carregado através de tomada de carga CCS, o progresso é apresentado num smartphone
Sensores Pt 1000 em ambos os contactos de potência DC
Tomada de carregamento para veículos elétricos com elevado grau de proteção
Veículo elétrico de limpeza de estradas com grande plano das tomadas de carga CCS Design-in
Controlo de qualidade das tomadas no veículo
Veículo elétrico é carregado através de tomada de carga CCS, o progresso é apresentado num smartphone

As tomadas de carga CCS com secções transversais de potência DC até 120 mm² permitem o carregamento HPC seguro com 375 kW (375 A/1000 V) e no Boost Mode superior a 500 kW (500 A/1000 V). Dependendo dos fatores externos como, p. ex., a temperatura ambiente, isto permite carregar veículos elétricos em poucos minutos.

Sensores Pt 1000 em ambos os contactos de potência DC

Graças a uma tecnologia de ligação otimizada, o aquecimento do sistema de ligação é minimizado. O sistema de sensores de temperatura integrado, altamente preciso, assegura uma segurança elevada: com base na avaliação da temperatura, o veículo consegue efetuar uma regulação dinâmica da corrente de carga solicitada. Em ambos os contactos de potência DC encontram-se sensores Pt 1000. O intervalo AC contém sensores PTC.

Tomada de carregamento para veículos elétricos com elevado grau de proteção

Graças ao seu sistema de vedação otimizado, as nossas tomadas no veículo foram testadas com êxito em conformidade com a norma ISO 20653.
Toda a tomada possui uma proteção abrangente IP6K7 e IP6K5. Assim, está protegida por todos os lados contra a entrada de poeira e água até um metro de profundidade, salpicos de água e contacto. Isso aplica-se tanto à parte instalada no interior do veículo como à área de encaixe exterior, mesmo com a tampa de carregamento aberta. A área de encaixe da entrada também tem grau de proteção IP6K6K e IP6K9K e está, assim, protegida contra limpeza a alta pressão ou jato de vapor.

Veículo elétrico de limpeza de estradas com grande plano das tomadas de carga CCS Design-in

Todas as tomadas no veículo apresentam um formato extremamente compacto. Além disso, as dimensões exteriores e geometrias aparafusadas relevantes das tomadas de carga CCS e das tomadas de carregamento AC são idênticas entre si.

Desta forma, os fabricantes e transformadores podem planear sempre o mesmo espaço de instalação para cada veículo elétrico e independentemente do mercado-alvo – desde autocarros a motas.

Controlo de qualidade das tomadas no veículo

As nossas tomadas no veículo CHARX connect universal estão em conformidade com as respetivas normas:

  • IEC 62196-2, IEC 62196-3
  • SAE J1772
  • GB/T 20234

A Phoenix Contact E-Mobility dispõe da certificação conforme IATF 16949.

Vista 3D

Todos os detalhes em 3D

Analise o produto ao pormenor. Através da função de zoom e de rotação, pode observar a tomada no veículo CCS Tipo 2 a partir de qualquer ângulo.

Desenvolvimento da tomada no veículo CCS tipo 1

Soluções específicas do cliente Tomadas de carregamento individuais para os seus veículos de série

Procura elementos de operação adicionais, ecrãs LED, conceitos de refrigeração, integração da tomada de carga do veículo no espaço de instalação do veículo ou outros elementos personalizados?
Teremos todo o prazer em desenvolver uma interface de carga personalizada para veículos elétricos para o seu veículo de série, de acordo com os requisitos da IATF 16949 da indústria automóvel.

Entre em contacto com o nosso parceiro de contacto!

O seu contacto pessoal

Para todas as questões relacionadas com os nossos componentes para veículos elétricos

Francisco Mendes
Francisco Mendes
Product Manager E-Mobility
+351 96 370 7724
Terei todo o gosto em aconselhá-lo sobre as nossas tomadas de carregamento e o nosso controlador de carregamento no veículo, e aguardo o seu telefonema ou e-mail.