Device connector front mounting, Ethernet CAT5 (100 Mbps), 4-position, Socket, straight, M12, D-coding, on free cable end, Cable connection, cable length: 5 m, this item is expected to be lead-free from Q1 2027 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance
Cabos de dados para todas as redes e bus de campo comuns
Com cabos de dados montados de grau industrial, pode transmitir dados de forma segura e fiável até 40 GBit/s para todas as redes e sistemas de bus comuns. Implemente soluções consistentes com variados formatos, codificações e esquemas de polos. O portfólio inclui desde M8, M12 e RJ45, passando por USB, HDMI e D-SUB, até ligações coaxiais e de fibra ótica, bem como cablagem para Single Pair Ethernet.
Device connector rear mounting, VARAN, 6-position, Socket, straight, M12-SPEEDCON, A-coding, on free cable end, Bus line, cable length: 2 m, this item is expected to be lead-free from Q3 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance
Network cable, PROFINET CAT5 (100 Mbps), EtherCAT® CAT5 (100 Mbps), 4-position, PUR halogen-free, green RAL 6018, shielded (Advanced Shielding Technology), Plug straight M8, coding: D / IP67, on Plug straight RJ45 / IP20, cable length: 2 m
Network cable, Single Pair Ethernet CAT B (1 Gbps), 2-position, PUR halogen-free, green, shielded (Advanced Shielding Technology), Plug straight M8-SPE / IP67, on Plug straight M8-SPE / IP67, cable length: 2 m
Bus system cable, PROFIBUS PA (31.25 kbps), 3-position, PVC, blue RAL 5015, shielded, Plug angled M12, coding: A, on Socket angled M12, coding: A, cable length: 5 m, For Ex area with high-grade steel knurl
Assembled Ethernet cable, CAT5e, shielded, 2-pair, 26 AWG stranded (7-wire), RAL 5021 (water blue), M12 flush-type socket, rear/screw mounting with SPEEDCON to RJ45 male connector/IP20, line, length 2 m
Network cable, PROFINET CAT5 (100 Mbps), EtherCAT® CAT5 (100 Mbps), 4-position, PUR halogen-free, green RAL 6018, shielded (Advanced Shielding Technology), Plug straight M12, coding: D / IP67, on Socket straight M12, coding: D / IP67, cable length: 10 m
Device connector rear mounting, PROFIBUS, 2-position, Socket, straight, M12, B-coding, on free cable end, Bus line, cable length: 2 m, this item is expected to be lead-free from Q3 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance
Network cable, Ethernet CAT5 (1 Gbps), 8-position, PUR halogen-free, water blue RAL 5021, shielded, Plug straight M12, coding: A / IP67, on Socket straight M12, coding: A / IP67, cable length: 2 m
Network cable, PROFINET CAT5 (100 Mbps), Ethernet CAT5 (100 Mbps), 4-position, PE-X halogen-free, black RAL 9005, shielded, Plug straight M12 SPEEDCON, coding: D / IP65, on Plug straight M12 SPEEDCON, coding: D / IP65, cable length: 2 m, For railway applications
Vantagens
- Ampla variedade de aplicações graças à compatibilidade com todos os sistemas de bus e redes
- Comunicação sem problemas com transmissão de dados de alta velocidade até 40 GBits/s
- Mesmo sob condições ambientais extremas, conexões de blindagem seguras e fiáveis com Advanced Shielding Technology para soluções de cablagem M8 e M12
- Alta segurança em ambiente industrial com conectores robustos
Novos produtos
Configure o seu cabo de dados personalizado
Configure o seu cabo de dados à base de cobre ou fibra ótica de forma rápida e intuitiva. O configurador guia-o para a solução desejada em apenas alguns passos.
Comprimentos de até 1000 metros estão disponíveis para cabos de dados de fibra ótica. Tem a escolha entre uma extremidade de cabo livre e uma com um conector ou uma tomada. Também pode escolher entre vários tipos de ligação, graus de proteção, números de polos e tipos de fibras.
Com cabos de dados à base de cobre, são possíveis múltiplas ligações e comprimentos de até 100 metros. Além disso, pode configurar a sua solução utilizando diferentes tipos de cabos, números de polos, categorias de transmissão e tipos de sinais.
Soluções de cablagem para transmissão de dados para comunicação no âmbito da Internet das Coisas Industrial
Cabos de dados à base de cobre
Cabos de cobre na prática
Os processos de automação complexos exigem grandes volumes de dados em velocidades de transmissão cada vez mais elevadas. Aproveite as vantagens dos fios pré-montados eficientes. Desde soluções para pequenas taxas de dados a longas distâncias até cablagem de alta velocidade de até 10 GBit/s, connosco obtém soluções flexíveis para a sua rede de automatização.
-
Cablagem de dados sustentável com até 10 GBit/s
-
Conceitos de blindagem contínua de 360° para tomadas, conectores e cabos patch
-
Para todas as redes e sistemas de bus comuns: EtherNet/IP™, Ethernet, VARAN, EtherCAT®, PROFINET, Sercos®, INTERBUS, PROFIBUS, CANopen®, DeviceNet™, CC-Link, Universal Serial Bus (USB)
-
Soluções robustas para uso industrial em ambientes IP20 até IP69K
-
Combinável com conectores com montagem de campo com ligação por mola, Pierce ou IDC
Saber mais sobre cablagem de dados à base de cobre
A automação de processos está em foco em todos os campos de aplicação: em infraestruturas, em edifícios ou na indústria. Cada vez mais participantes estão continuamente a ser integrados em redes. A cablagem está a tornar-se cada vez mais complexa devido ao aumento do volume de dados e às maiores velocidades de transmissão. A cablagem de dados à base de cobre há décadas que dá provas da sua eficiência.
Cabos de dados à base de fibra ótica
Cabos de fibra ótica na prática
Elevadas velocidades de transmissão, atenuação reduzida, resistência contra interferências eletromagnéticas: os cabos de fibra ótica fazem parte dos meios de transmissão modernos para instalações industriais e aplicações de infraestruturas. Independentemente do tipo de interface: escolha o tipo de fibra certa para a sua aplicação a partir do nosso abrangente portfólio:
-
Soluções de conectores e cabos patch para IP20 e IP65/67
-
Conectores de fibra ótica versáteis com as frentes de encaixe ST, SC, SC-RJ, LC, F‑SMA ou M12
-
Tipos de fibra POF, PCF e GOF (multimodo e monomodo)
-
Variantes com corte PC e APC
-
Conector de dados de fibra ótica da série M17 MPO: ideal para transmissão de dados em tempo real em redes de energia elétrica inteligentes
-
POF (Polymer Optical Fiber) para distâncias de transmissão curtas até 75 m e taxas de dados até um máximo de 100 Mbps
-
PCF (Polymer Clad Fiber) para distâncias de transmissão médias até 500 m e taxas de dados até um máximo de 1 GBit/s
-
GOF multimodo (Glass Optical Fiber) para longas distâncias de transmissão até 550 m com 10 GBit/s
-
GOF monomodo para até 50 km e taxas de dados até 40 GBit/s
Saber mais sobre a tecnologia da fibra ótica
A transmissão de dados através de fibra ótica permite taxas de dados de até 40 GBit/s ao longo de vários quilómetros. Obtenha um resumo das propriedades, vantagens e aplicabilidade desta tecnologia.