Patch cable, Ethernet CAT6A (10 Gbps) CAT6A, 8-position, LSZH, black, Plug straight RJ45 / IP20, on Plug straight RJ45 / IP20, cable length: 2 m
RJ45 cable
Patch cable, Ethernet CAT6A (10 Gbps) CAT6A, 8-position, LSZH, black, Plug straight RJ45 / IP20, on Plug straight RJ45 / IP20, cable length: 3 m
Patch cable, Ethernet CAT6A (10 Gbps) CAT6A, 8-position, LSZH, black, Plug straight RJ45 / IP20, on Plug straight RJ45 / IP20, cable length: 5 m
Patch cable, Ethernet CAT6A (10 Gbps) CAT6A, 8-position, LSZH, yellow, Plug straight RJ45 / IP20, on Plug straight RJ45 / IP20, cable length: 20 m
Patch cable, Ethernet CAT6A (10 Gbps) CAT6A, 8-position, LSZH, white, Plug straight RJ45 / IP20, on Plug straight RJ45 / IP20, cable length: 2 m
Patch cable, PROFINET CAT5 (100 Mbps), EtherCAT® (100 Mbps), 4-position, PVC/PVC, green RAL 6018, Plug straight RJ45 / IP20, on Plug straight RJ45 / IP20, cable length: 3 m
Patch cable, PROFINET CAT5 (100 Mbps), EtherCAT® (100 Mbps), 4-position, PVC/PVC, green RAL 6018, Plug straight RJ45 / IP20, on Plug straight RJ45 / IP20, cable length: 2 m
Patch cable, PROFINET CAT5 (100 Mbps), EtherCAT® (100 Mbps), 4-position, PVC/PVC, green RAL 6018, Plug straight RJ45 / IP20, on Plug straight RJ45 / IP20, cable length: 1 m
Patch cable, PROFINET CAT5 (100 Mbps), EtherCAT® (100 Mbps), 4-position, PVC/PVC, green RAL 6018, Plug straight RJ45 / IP20, on Plug straight RJ45 / IP20, cable length: 5 m
Assembled Ethernet cable, shielded, 4-pair, 26 AWG stranded (7-wire), RAL 5021 (water blue), RJ45 plug/IP20 to RJ45 plug/IP20, line, length: 2 m