RC-22P2100 - Crimp contact
1603323

Crimp contact, series: RC, Pin, rolled, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Докладно про виріб







Сумісна продукція



Переваги

Crimping connection: vibration- and temperature-resistant assembly
High tensile strength of the connection
Low contact resistance
Easy production monitoring
Variable production run startup, thanks to full or semi-automation