Feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, 1 level, connection method: Quick connection, Rated cross section: 2.5 mm2, cross section: 0.5 mm2 - 2.5 mm2, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, cross section: 0.08 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Bornes híbridos
Bornes híbridos são réguas de bornes com diferentes tipos de ligação do lado do quadro de comando e do lado da ligação de campo. Assim, os bornes podem satisfazer, ao mesmo tempo, os requisitos para cablagens internas e externas. Os bornes híbridos incluem diferentes bornes funcionais como, p. ex., bornes de passagem, bornes seccionáveis, bornes seccionáveis de transdutor ou bornes de distribuição de potencial.
Feed-through terminal block, nom. voltage: 800 V, nominal current: 17.5 A, connection method: Quick connection, Rated cross section: 1.5 mm2, cross section: 0.25 mm2 - 1.5 mm2, connection method: Screw connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Feed-through terminal block, nom. voltage: 800 V, nominal current: 32 A, connection method: Spring-cage connection, Rated cross section: 4 mm2, cross section: 0.08 mm2 - 6 mm2, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.14 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: blue
Double-level terminal block, with equipotential bonder, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Quick connection, Rated cross section: 1.5 mm2, cross section: 0.25 mm2 - 1.5 mm2, connection method: Screw connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Feed-through terminal block, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Quick connection, Rated cross section: 1.5 mm2, cross section: 0.25 mm2 - 1.5 mm2, connection method: Screw connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: blue
Feed-through terminal block, nom. voltage: 800 V, nominal current: 32 A, connection method: Push-in connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.14 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Feed-through terminal block, nom. voltage: 800 V, nominal current: 32 A, connection method: Push-in connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.14 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: blue
Feed-through terminal block, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Quick connection, Rated cross section: 1.5 mm2, cross section: 0.25 mm2 - 1.5 mm2, connection method: Screw connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Feed-through terminal block, nom. voltage: 800 V, nominal current: 17.5 A, connection method: Quick connection, Rated cross section: 1.5 mm2, cross section: 0.25 mm2 - 1.5 mm2, connection method: Screw connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: blue
Feed-through terminal block, nom. voltage: 800 V, nominal current: 17.5 A, connection method: Quick connection, Rated cross section: 1.5 mm2, cross section: 0.25 mm2 - 1.5 mm2, connection method: Screw connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Vantagens
- Cumprir simultaneamente os requisitos de cablagem interna e externa graças aos diferentes tipos de ligação a um borne
- Seleção livre da tecnologia de ligação graças às opções de combinação
- Economia de espaço graças ao formato compacto
- Montagem adequada à aplicação graças ao bornes de passagem e de terra com o mesmo contorno
- Redução dos custos logísticos com os acessórios universais CLIPLINE complete
Borne híbrido com ligação de parafuso e ligações Push-in
Bornes híbridos para a construção de quadros de comando
Os bornes híbridos reúnem diferentes tecnologias de ligação num único borne. Isto permite a utilização de soluções de ligação rápidas do lado interno do quadro de comando e a utilização de soluções universais do lado do cliente final. Os bornes híbridos estão disponíveis em diferentes variantes. Combine facilmente a tecnologia de ligação de parafuso com a comprovada ligação push-in, rápida ou de mola de tração. Seja qual for a sua decisão: graças à diversidade de variantes, os bornes permitem uma montagem adequada à aplicação.
Bornes coletores de potencial
Bornes coletores de potencial compactos
Os bornes coletores de potencial compactos oferecem uma multitude de opções de utilização. Os bornes possuem uma alimentação de 35 mm², realizada como ligação de parafuso. As ligações de distribuição são, por outro lado, livremente selecionáveis. Aqui pode selecionar entre a tecnologia de ligação push-in ou de contacto de mola.
Borne seccionável de transdutor híbrido
Bornes seccionáveis do transdutor
Os bornes seccionáveis de transdutor são muito cómodos para todos os circuitos de teste necessários nos circuitos secundários do transformador de corrente. Aproveite também aqui a possibilidade de combinação das tecnologias de ligação. Selecione a tecnologia de ligação push-in para a ligação interna do quadro de comando e a ligação de parafuso universal para a ligação externa do conversor.
Planeamento eficiente com clipx ENGINEER
Software de engenharia para a construção de quadros de comando
O software de engenharia clipx ENGINEER permite o planeamento mais eficiente do que nunca de réguas de bornes, placas de montagem completas e caixas de junção, bem como a sua encomenda e a transmissão de dados contínua para a produção – em qualquer local de trabalho. Acelere o seu planeamento com interfaces inteligentes para o seu programa ECAD e para as aplicações e os configuradores da Phoenix Contact.
Brochura de produtos Réguas de bornes
Downloads
Gostaria de receber informação impressa sobre as nossas réguas de bornes e os nossos bornes híbridos? Em seguida pode encontrar as nossas brochuras de produtos e de qualidade sobre o tema Réguas de bornes.