Surge protective device for 2-pos. isolated and grounded 1,500 V DC PV systems, for DIN rail mounting, 3-pos. base element with remote indication contact, three pluggable temperature-monitored protective elements, status message on each plug.
Equipamentos de proteção contra sobretensões transitórias para instalações fotovoltaicas
A proteção contra sobretensão para instalações fotovoltaicas ajuda a reduzir o período de amortização e, ao mesmo tempo, aumenta a disponibilidade da sua instalação fotovoltaica. Os equipamentos de proteção para instalações fotovoltaicas diferem da proteção contra sobretensão para correntes contínuas lineares. Com o nosso portfólio específico de aplicação de equipamentos de proteção contra sobretensões transitórias para instalações fotovoltaicas, oferecemos-lhe os componentes adequados, desde a fonte de alimentação até à proteção de cabos de sinal e dados.
Lightning current arrester / surge protective device for 2-pos. isolated and grounded 600 V DC PV voltage systems, for DIN rail mounting, 3-pos. base element with remote indication contact, three pluggable temperature-monitored protective elements, status message at each plug.
Lightning current arrester / surge protective device for 2-pos. isolated and grounded 1,000 V DC PV voltage systems, for DIN rail mounting, 3-pos. base element with remote indication contact, three pluggable temperature-monitored protective elements, status message at each plug.
Surge protective device for 2-pos. isolated and grounded 1,000 V DC PV systems, for DIN rail mounting, 3-pos. base element with remote indication contact, three pluggable temperature-monitored protective elements, status message on each plug.
Lightning current arrester/surge protective device for 2-pos. isolated and grounded 1,000 V DC PV systems, for DIN rail mounting, with remote indication contact, temperature-monitored protective elements, status message on the module.
Lightning current arrester / surge protective device for 2-pos. isolated and grounded 600 V DC PV voltage systems, for DIN rail mounting, 3-pos. base element, three pluggable temperature-monitored protective elements, status message at each plug.
Surge arrester for 1000 V DC isolated voltage systems, DIN rail mounting, 5 pos. base element with remote signaling contact, 5 pos. plug-in temperature-controlled protective plug modules with status message on each plug, used for arresters with three parallel strings/maximum power point trackers (MPPT).
Surge protective device for 2-pos. isolated and grounded 1,500 V DC PV voltage systems, for DIN rail mounting, temperature-monitored protective elements, status message on the module.
Lightning current arrester/surge protective device for 2-pos. isolated and grounded 600 V DC PV systems, for DIN rail mounting, temperature-monitored protective elements, status message on the module.
Surge protective device for 2-pos. isolated and grounded 1500 V DC PV systems, for DIN rail mounting, 3-pos. base element, three pluggable temperature-monitored protective elements, status message on each plug.
Vantagens
- Capacidade de potência concebida de forma ideal para instalações fotovoltaicas até 1500 V DC
- Segurança confirmada de forma independente devido a certificação KEMA
- Elevada fiabilidade operacional graças a elevada resistência a curto-circuito até 2000 A
- Utilização possível até 6000 m de acordo com a EN 50539-11
Novos produtos
Simples e seguro de instalar e operar Família de produtos Safe Protection Plus
Safe Protection Plus é o nome da nova família de produtos de proteção contra sobretensão. Com os novos equipamentos de proteção contra sobretensões transitórias baseados em varistor VALVETRAB SPP, oferecemos uma robusta proteção contra sobretensão com características pioneiras de instalação e segurança.
Ficou com curiosidade? Veja a animação para os novos produtos e saiba mais sobre VALVETRAB SPP na nossa página de destino.
Dispositivo de proteção contra descargas atmosféricas encaixável VAL-SPP-T1-1000DC-PV-UT-R
Dispositivo de proteção contra descargas atmosféricas encaixável tipo 1 VAL-SPP-T1-1000DC-PV-2+V-UT...
O dispositivo de proteção contra descargas atmosféricas encaixável, tipo 1 da família de produtos Safe Protection Plus, oferece-lhe uma proteção fiável da instalação para sistemas de tensão contínua isolados bipolares com 1000 V DC. Graças à sua construção otimizada e à sua estrutura encaixável, oferece vantagens durante a instalação e a manutenção. O dispositivo de proteção contra descargas atmosféricas tipo 1 VAL-SPP-T1-1000DC-PV está disponível com e sem sinalização remota.
Equipamento de proteção contra sobretensões transitórias encaixável tipo 2 – VAL-SPP-T2-1000DC-PV-UT-R
Proteção contra sobretensão encaixável tipo 2
Os equipamentos de proteção contra sobretensões transitórias encaixáveis, tipo 2 da família de produtos VAL-SPP, oferecem-lhe uma proteção fiável da instalação para sistemas de tensão contínua isolados bipolares com o circuito 2+V para aplicações com tensão em inércia de 600 V DC, 1000 V DC ou 1500 V DC Uocstc. Com os novos dispositivos de proteção, pode beneficiar do dispositivo de seccionamento otimizado e das vantagens durante a instalação e manutenção. Os equipamentos de proteção contra sobretensões transitórias tipo 2 VAL-SPP-T2-...-PV... estão disponíveis com e sem sinalização remota.
Proteção contra sobretensão para instalações fotovoltaicas
As instalações fotovoltaicas requerem circuitos de proteção especiais. Dependendo da estrutura do sistema e das condições de ligação à terra, disponibilizamos dispositivos de proteção adequados para controlar de forma segura estas elevadas tensões contínuas.
As soluções de conjunto pré-montadas facilitam a instalação de um sistema de proteção contra sobretensão na sua instalação fotovoltaica.
Os sistemas de seguimento e monitorização também devem ser protegidos contra falhas e perda de dados. Proteja os cabos de dados e dos controladores com dispositivos de proteção adequados.
Dispositivo de proteção contra descargas atmosféricas de uma peça T1/T2 para instalações fotovoltaicas
Dispositivo de proteção contra descargas atmosféricas de uma peça T1/T2 para instalações fotovoltaicas com tensões de string de 600/1000/1500 V DC
Os dispositivos de proteção contra descargas atmosféricas de uma peça T1/T2 para sistemas de tensão contínua isolados e de dois polos com 600/1000/1500 V DC dispõem de uma resistência a curto-circuito até 2000 A. Os produtos têm uma certificação KEMA e estão disponíveis opcionalmente com ou sem contacto de sinalização remota sem potencial. Graças aos funis de introdução prolongados nas ligações principais e aos canais elevados dos parafusos, é alcançada uma resistência mais elevada à corrente de fuga e a instalação torna-se mais segura. A indicação de estado ótica no equipamento informa sobre o estado do dispositivo de proteção.
Proteção contra sobretensão de uma peça tipo 2 para instalações fotovoltaicas
Proteção contra sobretensão de uma peça tipo 2 para instalações fotovoltaicas com tensões de string até 1500 V DC
A proteção contra sobretensão tipo 2 para sistemas de tensão contínua isolados e de dois polos de 1500 V DC é à prova de curto-circuito até 2000 A. Os funis de introdução prolongados e os canais elevados dos parafusos asseguram uma melhor resistência à corrente de fuga e, deste modo, tornam a instalação mais segura. Graças à sinalização remota opcional, os dispositivos de proteção podem ser integrados em sistemas de monitorização. Em inspeções visuais no local, a indicação de estado ótica no equipamento informa sobre o estado da proteção contra sobretensão.
Dispositivo de proteção encaixável contra descargas atmosféricas T1/T2 para instalações fotovoltaicas
Dispositivo de proteção encaixável contra descargas atmosféricas T1/T2 para instalações fotovoltaicas
Os dispositivos de proteção encaixáveis contra descargas atmosféricas T1/T2 para sistemas de tensão contínua isolados e de dois polos de 600 e 1000 V DC dispõem de uma resistência a curto-circuito até 1000 A. Os produtos foram testados pela KEMA e são um componente aprovado pela UL (Underwriters Laboratories). Isto significa que os dispositivos de proteção também podem ser utilizados, sem testes adicionais, no mercado norte-americano. Graças ao bloqueio na base, as fichas de proteção permanecem ligadas de forma segura à base, mesmo com as altas forças no processo de proteção. A janela de visualização em cada conector fornece informações sobre o estado funcional.