VAL-MB-T1/T2 600DC-PV/2+V
-
Lightning/surge arrester type 1/2
2906293
Lightning current arrester/surge protective device for 2-pos. isolated and grounded 600 V DC PV systems, for DIN rail mounting, temperature-monitored protective elements, status message on the module.
Detalhes dos produtos
Produtos compatíveis
Vantagens
Space-saving installation, thanks to the compact design
Double terminal block for safe and easy equipotential bonding connection
Screw shafts with raised domes to ensure safe working
Main connections with extended insertion funnels for increased resistance to creepage
Visual display for checking the status directly on the device