Safety relay for emergency stop and safety doors up to SIL 1, Cat. 1, PL c, depending on the application up to SIL 3, Cat. 4, PL e, 1-channel operation, manual, monitored start, 1 enabling current path, US = 24 V DC, fixed screw terminal block
Relés de segurança
Os nossos relés de segurança com certificação TÜV e com contactos de condução forçada oferecem a máxima segurança para uma a três funções de segurança fixas. Dependendo da necessidade de espaço, estão disponíveis formatos altamente compactos com largura total a partir de 6 mm.
Safety relay for emergency stop and safety door monitoring up to SIL 3 or Cat. 4, PL e in accordance with EN ISO 13849, automatic or manual activation, 2 N/O contacts with a fixed dropout delay of 0.1 s ... 30 s, pluggable Push-in terminal block
Safety relay for emergency stop and safety door monitoring up to SIL 3 or Cat. 4, PL e in accordance with EN ISO 13849, 1- or 2-channel operation, 3 enabling current paths, nominal input voltage: 230 V AC/DC, plug-in screw terminal blocks
Safety relay for emergency stop, safety door, and magnetic switches, as well as light grids, up to SIL 3 or Cat. 4, PL e in accordance with EN ISO 13849, 2 N/O contacts, TBUS interface, automatic or manual activation, pluggable Push-in terminal block
Safety relay for emergency stop, safety doors and light grids up to SIL 3, Cat. 4, PL e, 1 or 2-channel operation, automatic or manual, monitored start, 3 enabling current paths, 1 signaling current path, US = 24 ... 230 V AC/DC, pluggable Push-in terminal block
Safety relay for emergency stop and safety doors up to SIL 1, Cat. 1, PL c, depending on the application up to SIL 3, Cat. 4, PL e, 1-channel operation, automatic/manual start, 3 enabling current paths, US = 24 V DC, plug-in screw terminal block
Safety relay for emergency stop and safety door monitoring up to SIL 3 or Cat. 4, PL e in accordance with EN ISO 13849, 2-channel operation, 2 enabling current paths, nominal input voltage: 24 V DC, plug-in Push-in terminal block
Safety relay for emergency stop and safety door monitoring up to SIL 3 or Cat. 4, PL e in accordance with EN ISO 13849, 2-channel operation, 3 enabling current paths, nominal input voltage: 24 V DC, plug-in screw terminal block
Safety relay for emergency stop and safety door monitoring up to SIL 3 or Cat. 4, PL e in accordance with EN ISO 13849, 2-channel operation, 3 enabling current paths, nominal input voltage: 24 V DC, pluggable Push-in terminal block
Safety relay for emergency stop and safety door monitoring up to SIL 3 or Cat. 4, PL e in accordance with EN ISO 13849, 2-channel operation, 2 enabling current paths, nominal input voltage: 24 V DC, plug-in Push-in terminal block
Novos produtos
Três famílias de produtos para diferentes aplicações de máquinas
Os nossos relés de segurança compactos satisfazem os requisitos de todas as aplicações de fabrico de máquinas a nível mundial. São utilizados especialmente em máquinas de processamento de alimentos, embalagens e de montagem.
Relé de segurança com largura total a partir de 6 mm
Relé de segurança extremamente compacto PSRmini
Os PSRmini são os relés de segurança mais estreitos do mercado. Os relés de segurança PSRmini precisam de até 70 % menos espaço no quadro de comando, sem restrições ao nível da potência.
- Grande seleção de relés de segurança para funções de segurança como paragem de emergência, barreiras luminosas, portas de segurança, comandos de duas mãos e muito mais
- Invólucros estreitos de 6 mm e 12 mm
- Relé de segurança com 1 a 3 vias de autorização
- Expansão de contacto disponível com 5 vias de autorização
- Ligação de parafuso ou ligação de mola de tração
Relés de segurança com formato comum no mercado
Relé de segurança clássico PSRclassic
Os relés de segurança PSRclassic clássicos caracterizam-se por uma grande seleção de funções e variantes. A largura do invólucro corresponde ao padrão habitual no mercado.
- Grande seleção para funções de segurança como paragem de emergência, barreiras luminosas, portas de segurança, comandos de duas mãos e muito mais
- Largura do invólucro a partir de 17,5 mm
- Grande seleção de variantes
- Disponível com até 8 vias de autorização
- Ligação de parafuso ou ligação de mola de tração
Relé de segurança multifuncional com até duas funções de segurança ajustáveis
Relé de segurança multifuncional PSRuni
Com o relé de segurança multifuncional PSRuni, é possível monitorizar até duas funções de segurança com apenas um dispositivo. A cobertura abrangente das funções de segurança comuns permite uma configuração flexível e a personalização de acordo com os requisitos individuais.
- Configuração diretamente no aparelho através do seletor rotativo
- Cobertura de funções de segurança comuns, tais como: paragem de emergência, barreira luminosa
- Monitorização de dois circuitos independentes
- Largura total: 22,5 cm
- Tecnologia de ligação Push-in
Tecnologia de segurança compacta e modular para o fabrico de máquinas
Enquanto fabricante de máquinas, conhece a dinâmica e as exigências do seu mercado. A segurança funcional desempenha um papel cada vez mais importante. As normas e diretivas também prestam um contributo essencial. Com o nosso relé de segurança PSR, pode criar novos conceitos de segurança que lhe trazem muitas vantagens:
- A compatibilidade com muitos sensores e atuadores oferece inúmeras possibilidades de aplicação, especialmente em aplicações do fabrico de máquinas
- Possibilidade de implementação de aplicações até ao nível de desempenho conforme ISO 13849 e SIL 3 conforme IEC 62061
- Todos os nossos produtos de segurança possuem certificação TÜV e incluem certificações abrangentes para os mercados globais
- A tecnologia de relés da Phoenix Contact montada no relé de segurança oferece a máxima segurança funcional graças a contactos de condução forçada
- Os nossos relés de segurança com uma largura total a partir de 6 mm e uma via de autorização são adequados para conceitos de segurança modulares