Safety relay for emergency stops, safety doors, and light grids up to SIL 2, Cat. 3, PL d, 1- or 2-channel operation, automatic or manual, monitored start, 3 enabling current paths, 1 signaling current path, US = 24 V DC, plug-in screw terminal block
Relés de segurança
Os nossos relés de segurança com certificação TÜV e com contactos de condução forçada oferecem a máxima segurança para uma a três funções de segurança fixas. Dependendo da necessidade de espaço, estão disponíveis formatos altamente compactos com largura total a partir de 6 mm.
Safety relay for emergency stop, safety doors, and light grids up to SIL 3, Cat. 4, PL e, 1 or 2-channel operation, automatic or manual, monitored start, 3 enabling current paths, 1 signaling current path, US = 24 ... 230 V AC/DC, plug-in screw terminal block
Safety relay for emergency stop and safety doors up to SIL 1, Cat. 1, PL c, depending on the application up to SIL 3, Cat. 4, PL e, 1-channel operation, automatic start, 1 enabling current path, US = 24 V DC, fixed screw terminal block
Safety relay for emergency stop and safety door monitoring up to SIL 3 or Cat. 4, PL e in accordance with EN ISO 13849, 2-channel operation, 2 enabling current paths, nominal input voltage: 24 V DC, plug-in screw terminal block
DIN rail bus connector, nominal current: 8 A (parallel contacts), rated voltage (III/2): 125 V, number of positions: 5, pitch: 3.81 mm, color: yellow, mounting: DIN rail, item with gold-plated contacts, bus connector for connecting to electronics housings, 5 parallel contacts
Safety relay for emergency stop, safety door, and magnetic switches and for light grids, up to SIL 3 or Cat. 4, PL e in accordance with EN ISO 13849, 2 N/O contacts, TBUS interface, automatic or manual activation, plug-in screw connection terminal blocks
Safety relay for emergency stop and safety doors up to SILCLSIL 3, Cat. 4, PL e, 1 or 2-channel operation, automatic start, cross-circuit detection, 1 enabling current path, US = 24 V DC, fixed screw terminal block
Safety relay for emergency stop and safety door monitoring up to SIL 3 or Cat. 4, PL e in accordance with EN ISO 13849, 2-channel operation, 3 enabling current paths, nominal input voltage: 24 V DC, pluggable Push-in terminal block
Safety relay for emergency stop and safety doors up to SIL 3, Cat. 4, PL e, 1 or 2-channel operation, manual, monitored start, 1 enabling current path, US = 24 V DC, fixed screw terminal block
Safety relay for emergency stop, safety doors and light grids up to SIL 3, Cat. 4, PL e, 1 or 2-channel operation, automatic or manual, monitored start, 3 enabling current paths, US = 24 V DC, pluggable Push-in terminal block
Novos produtos
Três famílias de produtos para diferentes aplicações de máquinas
Os nossos relés de segurança compactos satisfazem os requisitos de todas as aplicações de fabrico de máquinas a nível mundial. São utilizados especialmente em máquinas de processamento de alimentos, embalagens e de montagem.
Relé de segurança com largura total a partir de 6 mm
Relé de segurança extremamente compacto PSRmini
Os PSRmini são os relés de segurança mais estreitos do mercado. Os relés de segurança PSRmini precisam de até 70 % menos espaço no quadro de comando, sem restrições ao nível da potência.
- Grande seleção de relés de segurança para funções de segurança como paragem de emergência, barreiras luminosas, portas de segurança, comandos de duas mãos e muito mais
- Invólucros estreitos de 6 mm e 12 mm
- Relé de segurança com 1 a 3 vias de autorização
- Expansão de contacto disponível com 5 vias de autorização
- Ligação de parafuso ou ligação de mola de tração
Relés de segurança com formato comum no mercado
Relé de segurança clássico PSRclassic
Os relés de segurança PSRclassic clássicos caracterizam-se por uma grande seleção de funções e variantes. A largura do invólucro corresponde ao padrão habitual no mercado.
- Grande seleção para funções de segurança como paragem de emergência, barreiras luminosas, portas de segurança, comandos de duas mãos e muito mais
- Largura do invólucro a partir de 17,5 mm
- Grande seleção de variantes
- Disponível com até 8 vias de autorização
- Ligação de parafuso ou ligação de mola de tração
Relé de segurança multifuncional com até duas funções de segurança ajustáveis
Relé de segurança multifuncional PSRuni
Com o relé de segurança multifuncional PSRuni, é possível monitorizar até duas funções de segurança com apenas um dispositivo. A cobertura abrangente das funções de segurança comuns permite uma configuração flexível e a personalização de acordo com os requisitos individuais.
- Configuração diretamente no aparelho através do seletor rotativo
- Cobertura de funções de segurança comuns, tais como: paragem de emergência, barreira luminosa
- Monitorização de dois circuitos independentes
- Largura total: 22,5 cm
- Tecnologia de ligação Push-in
Tecnologia de segurança compacta e modular para o fabrico de máquinas
Enquanto fabricante de máquinas, conhece a dinâmica e as exigências do seu mercado. A segurança funcional desempenha um papel cada vez mais importante. As normas e diretivas também prestam um contributo essencial. Com o nosso relé de segurança PSR, pode criar novos conceitos de segurança que lhe trazem muitas vantagens:
- A compatibilidade com muitos sensores e atuadores oferece inúmeras possibilidades de aplicação, especialmente em aplicações do fabrico de máquinas
- Possibilidade de implementação de aplicações até ao nível de desempenho conforme ISO 13849 e SIL 3 conforme IEC 62061
- Todos os nossos produtos de segurança possuem certificação TÜV e incluem certificações abrangentes para os mercados globais
- A tecnologia de relés da Phoenix Contact montada no relé de segurança oferece a máxima segurança funcional graças a contactos de condução forçada
- Os nossos relés de segurança com uma largura total a partir de 6 mm e uma via de autorização são adequados para conceitos de segurança modulares