Multi-function timer relay with 4 functions in an ultra-narrow design, adjustable time range (0.1 s - 300 min), 1 changeover contact, Push-in connection
Relés temporizados
Os relés temporizados ETD são ideais para controlar intervalos de tempo simples. Os relés temporizados de 6 mm com apenas um tempo ajustável e uma função fixa ocupam particularmente pouco espaço. Utilize os relés temporizados compactos no invólucro de instalação para a tecnologia para edifícios até ao fabrico em série de máquinas e instalações. Os nossos relés multifuncionais oferecem-lhe intervalos de tempo e funções selecionáveis.
Compact impulse encoder with adjustable pulse and pause times (50 ms - 100 h), wide range power supply unit, with Push-in connection, 1 changeover contact
Multifunctional timer relay, 24 V AC/DC ... 240 V AC/DC wide-range supply, with 13 functions, 1 adjustable time, in addition to Ip and Ii functions. Time range adjustable (10 ms ... 999 h:59 min), two configuration possibilities, password protection, supporting dry contacts, PNP and NPN proximity switch inputs, 2 PDTs, screw connection.
Multi-function timer relay with 4 functions in an ultra-narrow design, adjustable time range (0.1 s - 300 min), 1 changeover contact, screw connection
Compact multi-functional timer relay with 4 functions and an adjustable time range (50 ms - 1 h), with screw connection, 1 changeover contact
Compact multi-functional timer relay with 4 functions and an adjustable time range (50 ms - 1 h), with Push-in connection, 1 changeover contact
Compact impulse encoder with adjustable pulse and pause times (50 ms - 100 h), wide range power supply unit, with screw connection, 1 changeover contact
Multifunctional timer relay, 24 V AC/DC … 240 V AC/DC wide-range supply, with 14 functions, 2 adjustable times, adjustable time range (10 ms ... 999 h:59 min), two configuration possibilities, password protection, supporting dry contacts, PNP and NPN proximity switch inputs, 2 PDTs, screw connection
Multifunctional timer relay, 24 V AC/DC … 240 V AC/DC wide-range supply, with 13 functions, 1 adjustable time, in addition to Ip and Ii functions. Time range adjustable (10 ms ... 999 h:59 min), two configuration possibilities, password protection, supporting dry contacts, PNP and NPN proximity switch inputs, 2 PDTs, plug-in connection.
Multifunctional timer relay, 24 V AC/DC ... 240 V AC/DC wide-range supply, with 14 functions, 2 adjustable times, time range adjustable (10 ms ... 999 h:59 min), two configuration possibilities, password protection, supporting dry contacts, PNP and NPN proximity switch inputs, 2 PDTs, pluggable connection.
Inteligentes e versáteis: relés temporizados multifuncionais com ecrã OLED e comunicação NFC
Com o novo relé temporizado inteligente e multifuncional MACX-TR irá beneficiar de um ajuste preciso e um manuseamento simples. O ecrã OLED e os botões de pressão permitem controlar os seus processos temporizados de forma fácil e fiável.
Vantagens com os nossos relés de tempo inteligentes
- Manuseamento fácil diretamente no aparelho graças à combinação de visor OLED e botões de pressão
- Ajuste intuitivo do tempo – sem cálculo nem verificação
- Visor detalhado e bem legível graças à tecnologia OLED
- Intervalos de tempo que podem ser lidos com precisão diretamente no aparelho
- Comunicação opcional através de NFC e app no smartphone
Relés temporizados estreitos: ideais para controladores de tempo simples
Relés temporizados compactos com 6,2 mm de largura da caixa – estreitos e precisos
Os relés temporizados ETD-BL extremamente estreitos são a solução compacta e económica para controladores de tempo simples com uma função fixa predefinida e um tempo ajustável.
Ligue os módulos confortavelmente com relés altamente compactos da série PLC-INTERFACE no mesmo invólucro. As pontes e a cablagem do sistema permitem poupar muito tempo.
Vantagens com os nossos relés temporizados estreitos
- Até 70 % de ganho em termos de espaço em comparação com relés temporizados convencionais graças a uma largura total de 6,2 mm
- Ajuste de tempo preciso e confortável através de roda seletora iluminada
- Cablagem simples e sem ferramenta graças à tecnologia de ligação push-in
- Rápida instalação devido à utilização de pontes e cablagem do sistema
- Os relés temporizados estreitos são um componente do sistema COMPLETE line
Relés temporizados compactos: ideais para a produção em série e tecnologia para edifícios
Ideal para produção em série e tecnologia para edifícios - relés temporizados compactos
Os relés temporizados ETD-BL em invólucros de instalação compactos são especialmente adequados para utilização na tecnologia para edifícios e na produção em série de máquinas e sistemas.
Vantagens com os nossos relés de tempo compactos
- Compacto, mesmo em partes do sistema móveis e descentralizadas, graças ao formato de instalação compacto
- Utilização universal no controlador de tempo através de múltiplas funcionalidades
- Manuseamento fácil: parâmetros temporais ajustáveis na parte frontal do invólucro através de um interruptor rotativo
- Utilização mundial das variantes com alimentação de tensão através de fonte de alimentação de grande amplitude
- Cablagem rápida e sem ferramenta graças à tecnologia push-in
- Diagnóstico abrangente com LED de estado com boa visibilidade
- Os relés temporizados compactos fazem parte do sistema COMPLETE line
Relés temporizados multifuncionais: para todas as aplicações de controlador de tempo clássico
Relés multifuncionais para todas as aplicações de controlador de tempo clássico
Os relés temporizados multifuncionais ETD oferecem intervalos de tempo selecionáveis e diversas funções para a aplicação universal. Com apenas três versões, executam todas as aplicações de controladores temporizados clássicos. Comunique erros ou desligue partes específicas da instalação: os relés temporizados multifuncionais estão equipados com duas saídas com contato inversor numa largura total de apenas 22,5 mm.
Vantagens com os nossos relés multifuncionais
- Utilização universal no controlador de tempo através de múltiplas funcionalidades
- Utilização mundial graças à alimentação de tensão através de fonte de alimentação de grande amplitude
- Manuseamento fácil: parâmetros temporais ajustáveis na parte frontal do invólucro através de um interruptor rotativo
- Economia de espaço com duas saídas com contacto inversor e uma largura total de apenas 22,5 mm
- Controlador de tempo preciso com intervalos de configuração de milissegundos até vários dias