PLC-INTERFACE, consisting of PLC-BPT.../21 basic terminal block with Push-in connection and plug-in miniature relay with multi-layer gold contact, for mounting on DIN rail NS 35/7,5, 1 changeover contact, input voltage 48 V DC
Módulos de relé altamente compactos
O sistema de relés PLC-INTERFACE é a interface de alto desempenho entre o controlador e os periféricos da instalação. Desde 1997, temos vindo a oferecer um programa em constante crescimento de relés e módulos de relés altamente compactos e encaixáveis. A tecnologia de estrutura de chumbo desta série de relés fornece uma base sólida para comutação, isolamento e amplificação fiáveis de sinais. Além disso, são utilizados relés eletromecânicos e de estado sólido. Esta combinação comprova-se dia após dia com milhões de ciclos de comutação em várias aplicações e circuitos de relés.
PLC-INTERFACE, consisting of PLC-BPT.../21 basic terminal block with push-in connection and plug-in miniature solid-state relay, for mounting on DIN rail NS 35/7,5, 1 N/O contact, input: 230 V AC/220 V DC, output: 24 - 253 V AC/0.75 A
PLC-INTERFACE with switch (operation by hand) for the “Manual, Zero, and Automatic” functions, with screw connection and integrated power contact relay, for mounting on DIN rail NS 35/7,5, 1 N/O contact, input voltage 24 V AC/DC
PLC-INTERFACE for output functions, consisting of PLC-BPT…/ACT basic terminal block with Push-in connection and plug-in miniature relay with power contact, for mounting on DIN rail NS 35/7,5, 2 N/O contacts (1-1), input voltage 24 V DC
The inverter module with screw connection inverts the signals of ground switching NPN transistor outputs into positive switching PNP outputs, as well as signals from PNP into NPN switching signals.
Combination of relay interface and electronic fuse protection on overall width: 6.2 mm, individual configuration of the nominal current (1 A ... 6 A), adjustable output characteristic, active signal output, easy system integration, with screw connection
The inverter module with Push-in connection inverts the signals of ground switching NPN transistor outputs into positive switching PNP outputs, as well as signals from PNP into NPN switching signals.
Combination of relay interface and electronic fuse protection on overall width: 6.2 mm, individual configuration of the nominal current (1 A ... 6 A), adjustable output characteristic, active signal output, easy system integration, with Push-in connection
PLC-INTERFACE for output functions, consisting of PLC-BPT…/ACT basic terminal block with Push-in connection and plug-in miniature solid-state relay, for mounting on DIN rail NS 35/7,5, 1 N/O contact, input: 24 V DC, output: 24-253 V AC/2 A
PLC-INTERFACE, consisting of PLC-BPT.../21 basic terminal block with Push-in connection and plug-in miniature relay with power contact, for mounting on DIN rail NS 35/7,5, 1 changeover contact, input voltage 12 V DC
Vantagens
- Mais espaço no quadro de comando graças à largura compacta a partir de 6,2 mm
- Tecnologia de ligação simples à escolha: tecnologia de ligação push-in ou de parafuso
- Vasta gama de produtos com variantes especiais para aplicações especiais
- Otimização do esforço de instalação graças a uma vasta gama de acessórios e relés eletromecânicos e de estado sólido de encaixe
- Funções lógicas e de comunicação graças à expansão modular com módulos lógicos e de comunicação
- Ligação rápida e encaixável entre o controlador e relé graças a adaptador de cablagem de sistema ou cabo de rede
PLC-INTERFACE: o sistema de relé em resumo
Módulos de relés para áreas com atmosfera potencialmente explosiva Isolar e comutar com segurança sinais em áreas com atmosfera potencialmente explosiva
Utilize energias renováveis, como a eólica, a solar e a hidroelétrica, para produzir hidrogénio verde, por exemplo. As nossas variantes eletrónicas, incluindo cabos de comando longos e módulos de relés Ex para a Zona 2, apoiam-no na implementação de sistemas modernos.
Para a indústria de processos, oferecemos módulos de relé altamente compactos com certificação ATEX, IECEx e certificação UL, especialmente para aplicações na Zona 2.
Estes módulos de relés permitem o isolamento e a comutação seguros de sinais em áreas com atmosfera potencialmente explosiva. Os relés dispõem das certificações necessárias para atmosferas potencialmente explosivas para a zona 2 (ATEX, IECEx, CCC Ex, KCs, Classe 1 Zona 2).
PLC-INTERFACE com disjuntor eletrónico
O PLC-INTERFACE oferece a combinação inovadora de interface de relé e fusível eletrónico (disjuntor) numa largura total de apenas 6,2 mm. A corrente nominal e o comportamento de encerramento podem ser configurados individualmente através de DIP switches no equipamento.
- Instalação com economia de espaço no quadro de comando graças à combinação de interface de relé e fusível eletrónico (disjuntor) com 6,2 mm de largura
- Esforço de cablagem reduzido graças aos extensos acessórios, opções de ligação em ponte e soluções de cablagem do sistema
- Integração do sistema e expansão funcional simples das instalações existentes graças à compatibilidade com os módulos de relés PLC-INTERFACE
PLC-INTERFACE de diferentes ângulos
Controlo da qualidade ótica na produção de relés
A qualidade é a nossa principal prioridade
Na Phoenix Contact, a qualidade é a nossa principal prioridade, e é por isso que até os mais pequenos detalhes são de grande importância para nós. A nossa produção interna de peças de plástico e de metal fabrica os componentes que constituem a base dos nossos componentes de alta qualidade.
Todos os produtos são 100 % testados. A fim de implementar continuamente ideias inovadoras de produtos nos nossos departamentos de conceção e desenvolvimento, estamos constantemente a expandir os nossos conhecimentos e competências internas.
Para satisfazer os requisitos de qualidade dos nossos clientes, efetua-se primeiro, por ex., um teste ótico de câmara logo após a montagem dos componentes eletrónicos.
Colaboradores com PLC-INTERFACE na produção
A nossa paixão por relés - para o manter a funcionar
Beneficie dos nossos mais de 25 anos de experiência em produção e engenharia. Tornamos tudo mais fácil para si - desde a seleção de produtos até ao funcionamento seguro e fiável do seu sistema.
Rumo ao futuro com dados digitais: seja com clipx ENGINEER, o software de engenharia da Phoenix Contact, ou com EPLAN, é possível simplificar o planeamento dos seus projetos de quadros de comando com dados digitais e macros relevantes.
A gama de produtos tem sido e continua a ser constantemente expandida. Além disso, oferecemos abrangentes soluções de cablagem de sistemas e de acessórios para a sua aplicação.
Dispositivos de comutação para um futuro sustentável PLC-INTERFACE: soluções versáteis para todas as aplicações
A nossa gama PLC-INTERFACE oferece mais de 700 produtos totalmente automatizados que satisfazem os requisitos de quase todas as aplicações. Com mais de 50 filiais e de 30 distribuidores em tudo o mundo, estamos sempre perto de si. Isto significa que recebe aconselhamento personalizado, entrega rápida e módulos de relé de alta qualidade que se adaptam perfeitamente às suas necessidades.
Os nossos relés são certificados e homologados para uma utilização global. Com o PLC-INTERFACE, pode ter certeza de que a utilização é fácil e segura em praticamente qualquer aplicação. Oferecemos uma vasta gama de certificados e homologações para aplicações atuais e futuras.