OCS VENT IP55 - Ventilation unit
1557909

Ventilation element to stabilize pressure differences and reduce condensation, for all housing sizes, IP55, material: polycarbonate, PBT, color: light gray

Este produto precisa de outros produtos para a operação. Acessórios necessários

Detalhes dos produtos








Vantagens

Internationally certified housing system
Special plastic enables safe continuous operation
Provides protection against the ingress of jet water
Withstands even heavy mechanical strain