Hybrid motor starter for starting 3~ AC motors up to 500 V AC and 9 A output current, with 24 V DC control voltage, adjustable overload shutdown and emergency stop function to SIL3 /PL e, and screw connection.
Arrancadores de motor híbrido
Os nossos arrancadores de motor híbridos substituem um circuito do contactor de inversão clássico, bem como a proteção do motor num único equipamento. Os arrancadores de motor híbridos permitem-lhe comutar motores de modo rápido e seguro. Utilize os equipamentos sempre que for necessário inverter e proteger motores assíncronos trifásicos. A gama de produtos de e arrancadores de motor híbridos é composta por dispositivos de arranque de inversão e diretos com as mais diversas funções, como paragem de emergência.
Hybrid motor starter for starting 3~ AC motors up to 500 V AC and 9 A output current, with 24 V DC control voltage, adjustable overload shutdown, and push-in connection.
Hybrid motor starter as an alternative to a conventional reversing contactor. Reverses 3~ AC motors up to 3 A, provides motor protection and emergency stop up to SIL 3/PL e. Group shut-down, supply, and relay extension possible via DIN rail connector.
Hybrid motor starter; functions: Start motor, Reverse motor, Motor protection (class 10A), Emergency stop, Higher resistance to transient voltages, ATEX; input: 24 V DC; output: 3~, 500 V AC, 9 A; Push-in connection
Hybrid motor starter as an alternative to a conventional protective circuit. Starts 3~ AC motors up to 9 A, provides motor protection and emergency stop up to SIL 3/PL e. Group shut-down, supply, and relay extension possible via DIN rail connector.
Hybrid motor starter for reversing 3~ AC motors up to 500 V AC and 9 A output current, with 230 V AC control voltage, adjustable overload shutdown and emergency stop function to SIL 3/PL e
Hybrid motor starter as an alternative to a conventional contactor circuit. Starts 3~ AC motors up to 3 A and offers motor protection. Possible supply and relay extension via DIN rail connector.
Hybrid motor starter; functions: start motor, reverse motor, motor protection, emergency stop, network capable, short-circuit protection; input: 24 V DC; output: 3~, 500 V AC, 9 A; connection method: screw and Push-in connection; connection to the Interface system
Hybrid motor starter as an alternative to a conventional contactor circuit. Starts 3~ AC motors up to 9 A and offers motor protection. Possible supply and relay extension via DIN rail connector.
Networkable hybrid motor starter for reversing 3~ AC motors up to 500 V AC and 0.6 A output current, with adjustable overload shutdown, emergency stop function to SIL 3 / PL e and push-in connection, DIN rail connector provided.
Vantagens com os nossos arrancadores de motor híbrido
- Cablagem rápida graças ao circuito de fecho integrado e à cablagem de carga
- Proteção do motor ajustável com função de bimetal de até 9 A
- Ligação simples e flexível de bus de campo com gateway adequado
- Desligamento em grupo simples através de conectores de bus para calha DIN após PARAGEM DE EMERGÊNCIA graças ao relé de segurança a montante
- Os arrancadores de motor são um componente do sistema COMPLETE line
Novos produtos
Gateway IFS PROFIsafe
Rede segura para os seus arrancadores de motor
O gateway IFS PROFIsafe permite a integração em rede simples de até 15 arrancadores de motor. Comute com segurança as entradas de ativação dos seus arrancadores de motor: poupe I/Os valiosos no nível de controlo e utilize a solução económica para o nível de interface.
Características principais
- Integração de participantes IFS no PROFIsafe
- Entradas e saídas digitais seguras
- Entradas e saídas digitais adicionais
- Segurança funcional para o desligamento individual e de grupo em motores trifásicos
- Solução económica
- Largura total de apenas 45 mm
Vantagens
- Desligamento seguro de arrancadores de motor através de saídas seguras
- Poupança de espaço no quadro de comando graças ao formato compacto com uma largura de apenas 45 mm
- Opções de expansão simples com I/Os adicionais
- Configuração rápida, monitorização do estado e diagnóstico através de um software de automação ou da clipx ENGINEER Device Parameterization Tool
- Guardar endereços de rede graças à ligação de bus Interface System (IFS)
Tecnologia híbrida CONTACTRON
Tecnologia híbrida CONTACTRON para uma vida útil 10 vezes superior ao seu arrancador de motor
Vida útil dez vezes superior com a tecnologia híbrida CONTACTRON: obtenha uma maior disponibilidade da instalação graças à combinação de tecnologia de semicondutores livre de desgaste e da robusta tecnologia de relé.
Arrancadores de motor híbridos modulares para elevada disponibilidade da instalação
Arrancadores de motor híbridos modulares
CONTACTRON pro é a nova série de produtos da Phoenix Contact que oferece uma integração de segurança simples e que pode ser expandida modularmente. Tudo com base em tecnologia híbrida – para maior simplicidade na segurança funcional, elevada disponibilidade da instalação e manuseamento descomplicado
Vantagens dos arrancadores de motor híbridos
- Desligamento em grupo simples através de conectores de bus para calha DIN após PARAGEM DE EMERGÊNCIA graças ao relé de segurança a montante
- Elevada disponibilidade da instalação graças a vida útil 10 vezes superior com tecnologia híbrida
- Manuseamento simples: com o conector de bus para calha DIN eficiente economiza esforços de cablagem e, por conseguinte, custos
- Resposta fiável sobre o estado do motor graças a módulo de relé opcional.
Interligação simples dos arrancadores de motor híbrido com IO-Link
Arrancador de motor compatível com a rede
A integração em sistemas de bus de campo é realizada através da ligação do sistema INTERFACE. Estão disponíveis gateways adequados para os sistemas de bus de campo comuns. Transmita dados de processo facilmente e ligue dispositivos em rede rapidamente, tanto com o sistema de interface como também com as variantes IO-Link disponíveis. Para além da economia de espaço e cablagem, beneficie também das vantagens das funções de diagnóstico. A associação de dados de processo individual apoia no cumprimento dos requisitos de aplicação – incluindo no âmbito da digitalização e da Industrie 4.0.
Vantagens dos arrancadores de motor híbridos
- Ligação simples e flexível de bus de campo com gateway adequado
- Alimentação de tensão simples de 24 V de módulos IFS sem esforço adicional de cablagem
- Ligação rápida de outros módulos IFS graças ao conceito de encaixe do conector de bus para calha DIN
- Economia de placas I/O (controlador) graças às 8 entradas digitais e às 4 saídas digitais no gateway
Arrancadores de motor autónomos: eficiência de custos graças a seleção das funções orientada para as necessidades
Arrancadores de motor autónomos
Os arrancadores de motor híbridos compactos permitem comutar motores de forma segura e fiável. Os dispositivos são utilizados sobretudo onde é necessário inverter e proteger motores assíncronos trifásicos de 50 W a 3 kW. A linha de produtos de arrancadores de motor híbridos é composta por dispositivos de arranque de inversão e diretos com as mais diversas funções como PARAGEM DE EMERGÊNCIA e proteção do motor.
Vantagens com arrancadores de motor autónomos
- Necessidade de espaço reduzida devido ao formato estreito: largura total de 22,5 mm
- Cablagem fácil de executar graças ao circuito de fecho e à cablagem de carga integrados
- Vida útil até 10 vezes mais longa graças à comutação protetora através de tecnologia de arrancador de motor híbrido CONTACTRON
- Proteção do motor ajustável com função de bimetal de até 9 A
- Desligamento seguro através da função de segurança integrada até nível de integridade de segurança 3 e PL e