TC-D37SUB-ADIO16-MP-P-UNI - Module carrier
2906639

Universal Termination Carrier for connecting 16 MINI Analog Pro signal conditioners to digital or analog I/O cards, via D-SUB connector, 37-pos. (1:1 connection)

Este produto precisa de outros produtos para a operação. Acessórios necessários

Detalhes dos produtos










Produtos compatíveis




Vantagens

Mechanically decoupled, passive PCB
Robust aluminum profile with integrated DIN rail
Side parts with integrated end clamps
D-SUB pin strip system connection, 37-pos. (1:1 connection)
Simple or redundant supply (decoupled from diode, protected against polarity reversal) and monitoring function implemented via separate DIN rail module
Cable sets for signal connection are supplied as standard and do not have to be ordered separately