The Axioline F backplane is intended for use in a station that is opened by an Axioline F bus coupler or an Axiocontrol. The backplane has four “Smart Element Interface” slots to accept Axioline Smart Elements.
AXL F BP SE4-M
-
Module carrier
1588884
Axioline F, Backplane, 4 slots for Axioline Smart Elements, with maritime approval, transmission speed in the local bus: 100 Mbps, degree of protection: IP20
Detalhes dos produtos
RINA
ID de certificação: ELE263623XGABS
ID de certificação: 24-2510075-PDADNV
ID de certificação: TAA00003B0ABS
ID de certificação: 24-2510075-PDARINA
ID de certificação: ELE263623XGLR
ID de certificação: LR23402057TADNV
ID de certificação: TAA00003B0Produtos compatíveis
Vantagens
Preparing the communications power supply for the plugged-in Axioline Smart Elements
Supply feed-in for the peripheral supply UP for the plugged in Axioline Smart Elements
Maritime approval