The terminal is designed for use within an Inline station. If the maximum load of the bus coupler for the communications power (UL) or the supply voltage for the analog terminals (UANA) is reached, this terminal can be used to provide these voltages again. To do this, apply a 24 V DC voltage (U24V) to the terminal. The communications power (UL) and the supply voltage for the analog terminals (UANA) are generated from this voltage. In addition, the terminal enables the feed-in of the 24 V DC main voltage (UM) and the 24 V DC segment voltage (US).
IB IL 24 PWR IN/R-PAC
-
Feed-in module
2861674
Inline power terminal or boost terminal, complete with accessories (connector and labeling field), 24 V DC, without fuse
Transferência gratuita disponível.
Downloads
Detalhes dos produtos
BV
ID de certificação: 21725/C1 BVRINA
ID de certificação: ELE121121XGABS
ID de certificação: 22-2226444-PDAcULus Recognized
ID de certificação: E140324LR
ID de certificação: LR23398855TAProdutos compatíveis
Vantagens
Supply of all 24 V voltages required for the low-level signal of an Inline station