AXL F RS UNI 1H - Communication module
2688666

Axioline F, Communication module, interface RS-232, RS-485, RS-422: 1, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors

Transferência gratuita disponível. Downloads

Detalhes dos produtos









Produtos compatíveis



Vantagens

A serial input and output channel in RS-232, RS-422, and RS-485 format
Various protocols supported
Transmission speed can be set up to 250000 bps
Parameterization via the PDI channel
Device rating plate stored