One screw connection opening is closed, however it can be opened using a screwdriver. Incl. two plastic reductions M32 to M20
HC-EVO-B06-SHWS-2SSM20-PLRBK
-
Housing
1421322
Surface mounting housing B6, with single locking latch, material: PA 6.6-FR, cable outlets: 2, lateral, 2x M20, height: 74 mm, cable gland: none, Standard, including 2x reducing adapter
Detalhes dos produtos
cUL Recognized
ID de certificação: E255026UL Recognized
ID de certificação: E255026EAC
ID de certificação: RU C-DE.AI30.B.01102Produtos compatíveis
Vantagens
Lower costs than metal version
Low weight
Lower risk of condensation