Invólucros eletrónicos modulares ME

Invólucros eletrónicos modulares ME em formato de copo fácil de montar

Graças aos invólucro eletrónicos modulares da série ME, as placas de circuito impresso equipadas são transformadas em módulos eletrónicos com tempos de montagem curtos. Uma tecnologia de ligação variável, uma base de bus e a modularidade garantem o design certo do equipamento para cada aplicação. Os invólucros modulares em formato de copo permitem soluções versáteis para a transmissão de sinais, potência e dados.

Go to Product Detail Page for item 1080380
GMSTBT 2,5 HV/3-ST-7,25 YE - PCB connector
GMSTBT 2,5 HV/3-ST-7,25 YE - PCB connector
1080380

PCB connector, nominal cross section: 2.5 mm2, color: yellow, nominal current: 16 A, rated voltage (III/2): 1000 V, contact surface: Sn, contact connection type: Socket, number of potentials: 3, number of rows: 1, number of positions: 3, number of connections: 3, product range: GMSTBT 2,5 HV/..-ST, pitch: 7.25 mm, connection method: Screw connection with tension sleeve, conductor/PCB connection direction: 0 °, locking clip: - Locking clip, plug-in system: COMBICON MSTB 2,5 advanced, locking: without, mounting method: without, type of packaging: packed in cardboard

Go to Product Detail Page for item 2909400
MKDSO 2,5/ 4-L RD - PCB terminal block
MKDSO 2,5/ 4-L RD - PCB terminal block
2909400

PCB terminal block, nominal current: 24 A, rated voltage (III/2): 400 V, nominal cross section: 2.5 mm2, number of potentials: 4, number of rows: 1, number of positions per row: 4, product range: MKDSO 2,5/..-L, pitch: 5 mm, connection method: Screw connection with tension sleeve, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: red, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. Product with pin output on left side

Go to Product Detail Page for item 2869252
ME 22,5 TBUS 1,5/ 5-ST-3,81 BK - DIN rail bus connector
ME 22,5 TBUS 1,5/ 5-ST-3,81 BK - DIN rail bus connector
2869252

DIN rail bus connector, color: black, nominal current: 8 A (parallel contacts), rated voltage (III/2): 125 V, number of positions: 5, product range: TBUS5-22,5.., pitch: 3.81 mm, mounting: DIN rail mounting, locking: without, mounting method: without, type of packaging: packed in cardboard, Item with gold-plated contacts, bus connectors for connecting with electronics housings, 5 parallel contacts

Go to Product Detail Page for item 2203438
PSPT 2,5/ 2-ST YE - PCB connector
PSPT 2,5/ 2-ST YE - PCB connector
2203438

PCB connector, nominal cross section: 2.5 mm2, color: yellow, nominal current: 16 A, rated voltage (III/2): 300 V, contact surface: Sn, contact connection type: Socket, number of potentials: 2, number of rows: 1, number of positions: 2, number of connections: 2, product range: PSPT 2,5/..-ST, pitch: 5 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, locking clip: - Locking clip, plug-in system: COMBICON MSTB 2,5 advanced, locking: without, mounting method: without, type of packaging: packed in cardboard, Color of the spring lever: orange

Go to Product Detail Page for item 2709752
MSTBO 2,5/ 4-G1R THR BK - PCB header
MSTBO 2,5/ 4-G1R THR BK - PCB header
2709752

PCB headers, nominal cross section: 2.5 mm2, color: black, nominal current: 16 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of rows: 1, number of positions: 4, product range: MSTBO 2,5/..-G1R-THR, pitch: 5 mm, mounting: THR soldering, pin layout: Linear pinning, solder pin [P]: 2.5 mm, number of solder pins per potential: 1, Pin connector pattern alignment: Orthogonal, locking: without, type of packaging: Box packaging, Product with pin output on right side

Go to Product Detail Page for item 1707247
MKDSO 2,5/ 4-R - PCB terminal block
MKDSO 2,5/ 4-R - PCB terminal block
1707247

PCB terminal block, nominal current: 24 A, rated voltage (III/2): 400 V, nominal cross section: 2.5 mm2, number of potentials: 4, number of rows: 1, number of positions per row: 4, product range: MKDSO 2,5/..-R, pitch: 5 mm, connection method: Screw connection with tension sleeve, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. Product with pin output on right side

Vantagens

  • Vasto portfólio de conectividade para a transmissão de sinais, dados e potência
  • Princípio de copo para tempos de montagem curtos
  • Conector de bus para calha DIN opcional com quatro ou cinco contactos paralelos e um contacto em série para uma comunicação entre módulos eficiente
  • Contacto de terra funcional integrado no invólucro e base de bus com até 12 polos
  • Pressionando os ganchos de bloqueio, por ex., com uma chave de parafusos, é possível abrir o invólucro confortavelmente.
Amostra gratuita
Teste invólucros modulares da série ME

Deseja testar invólucros eletrónicos da série ME em formato de copo fácil de montar? – Encomende já o seu conjunto de amostra personalizado. Prestamos aconselhamento competente na escolha e no Design-in dos invólucros para a aplicação desejada. Deixe-se convencer pelas vantagens das soluções da Phoenix Contact.

Encomendar amostra gratuita
Invólucros eletrónicos da série ME
Configurador para invólucros eletrónicos ME em formato de copo fácil de montar

Configurador para invólucros eletrónicos em formato de copo fácil de montar

Pretende ligar até 120 polos a um módulo? – Escolha a configuração de invólucro ME mais adequada para si a partir de uma gama de tamanhos de invólucro e partes superiores do invólucro. Também é possível utilizar uma base de bus para estabelecer comunicação com outros módulos na calha metálica.

Novidades da tecnologia de ligação de equipamentos da Phoenix Contact

Novidades da tecnologia de ligação de equipamentos

Enquanto fabricante líder de conectores e invólucros eletrónicos, a Phoenix Contact trabalha constantemente com a aspiração de desenvolver novas soluções para as crescentes exigências das suas aplicações industriais e de infraestrutura.

Descubra a nossa nova tecnologia de ligação de equipamentos para a transmissão de sinais, dados e potência, bem como os versáteis invólucros eletrónicos.

Vista geral do invólucro da série ME

Invólucros modulares ME em formato de copo para montagem fácil
Comunicação eficiente entre módulos
Os conectores de bus para calha DIN opcionais permitem uma comunicação eficiente entre módulos.
Comunicação eficiente entre módulos
Tecnologia de ligação variável
Tecnologia de ligação em passos de 3,5 a 7,5 mm para inúmeras opções de utilização.
Tecnologia de ligação variável
Conectores
Conectores para placa de circuitos impressos da série PSPT para uma ligação push-in simples e rápida.
Conectores
Vários níveis de ligação
Até três níveis de ligação em diferentes passos.
Vários níveis de ligação
Integração de acessórios
É possível integrar ecrãs graças à tampa de invólucro especial de grandes dimensões.
Integração de acessórios

ME e ME MAX: sistemas de invólucro com construção modular flexível

Os invólucros eletrónicos ME e ME MAX reduzem os trabalhos de cablagem com os bus para calha DIN integrados e a estrutura modular. Os inúmeros acessórios e as vastas opções de adaptação, que também abrangem a largura do invólucro, permitem aumentar o número de soluções de invólucro personalizadas.

Invólucro do sistema modular de fácil instalação

Invólucro para placas de circuito impresso equipadas
Pressão com uma chave de parafusos sobre um gancho de bloqueio de um invólucro
Conectores de bus para calha DIN
Invólucro de bus ME com contacto de terra de função integrado
Guias luminosos HS LC para invólucros eletrónicos
Invólucro para placas de circuito impresso equipadas

As placas de circuito impresso equipadas e a tecnologia de ligação adequada podem ser equipadas e soldadas numa etapa de trabalho. Use bornes para placa de circuitos impressos com ligação de parafuso ou push-in em até dois níveis de ligação, assim como réguas de bornes encaixáveis em até três níveis de ligação para a sua aplicação. Monte rapidamente o invólucro de calha metálica por encaixe.

Pressão com uma chave de parafusos sobre um gancho de bloqueio de um invólucro

Com uma pressão direcionada sobre o gancho de bloqueio, p. ex. com uma chave de parafusos, é possível abrir facilmente o invólucro em casos de assistência e manutenção.

Conectores de bus para calha DIN

O conector de bus para calha DIN de 5 polos é usado para o fornecimento de energia e para a transmissão de dados em série ou paralela. É instalado na calha metálica e permite uma comunicação entre módulos eficiente graças aos seus cinco contactos paralelos ou a quatro contactos paralelos e um em série. Deste modo, são ligados vários módulos montados. Se um equipamento for removido deste conjunto, a cadeia de contactos não é interrompida no caso de contactos paralelos. Os cinco contactos dourados permitem transmissões até 8 A e 125 V.

Invólucro de bus ME com contacto de terra de função integrado

Os invólucros de bus ME são variantes do invólucro eletrónico modular ME com um conector transversal integrado. As versões com contactos paralelos com 5 ou 10 polos, assim como adicionalmente com dois contactos em série proporcionam inúmeras opções de aplicação. Graças a versões com contacto de terra de função integrado na base do invólucro, é possível ligar a placa de circuito impresso inserida diretamente à calha metálica ligada à terra.

Guias luminosos HS LC para invólucros eletrónicos

Os guias luminosos HS LC para invólucros eletrónicos estão disponíveis em diferentes versões e são feitos à medida destes. Além disso, os guias luminosos são resistentes contra descargas eletrostáticas. Pinos de compressão permitem uma montagem simples na placa de circuito impresso. A pedido, processamos os invólucros eletrónicos no serviço conforme necessário.

Montagem simples dos invólucros eletrónicos da série ME

Monte o invólucro de calha metálica da série ME em poucos passos. A montagem é simples graças ao princípio de copo. Em pouco tempo, pode transformar as suas placas de circuito impresso equipadas em módulos eletrónicos de fácil instalação para a sua aplicação de equipamentos.

Invólucros modulares da série ME MAX montados numa calha metálica

Combináveis com os invólucros eletrónicos da série ME MAX

Por cada conector de bus para calha DIN, é possível combinar as duas séries de invólucros ME e ME MAX numa aplicação graças às respetivas espessuras.

Ideal para estas indústrias

Para além da utilização em diferentes aplicações, o invólucro ME também é adequado para as seguintes indústrias.

E-paper
Resumo do portfólio de invólucros eletrónicos

Descubra invólucros para a calha metálica e a aplicação no exterior e fique a conhecer como pode adaptar os invólucros eletrónicos às suas necessidades específicas.

Abrir e-paper
Invólucros de calha metálica e invólucros de campo
Invólucros eletrónicos para a calha metálica

Conceitos técnicos básicos dos invólucros eletrónicos Soluções para a utilização de calhas metálicas

Os invólucros eletrónicos são uma parte integrante elementar de um equipamento. Determinam o seu visual e protegem o sistema eletrónico das influências externas. Além disso, permitem a montagem em unidades hierarquicamente superiores. Por isso, os fabricantes de equipamentos têm de ter em atenção muitos detalhes e isto não ocorre apenas durante a construção, mas também durante a seleção do equipamento, quando se trata de materiais ou de verificações de qualidade. Pode encontrar mais detalhes nesta brochura.