Blocos de distribuição e blocos de bornes de equipamento

Blocos de distribuição e blocos de bornes de equipamento

Os blocos de bornes de equipamento e de bornes de distribuição do sistema de blocos FIX estão disponíveis prontos a ligar em várias secções transversais, tipos de montagem e cores. Os blocos FIX podem ser utilizados imediatamente e combinados conforme necessário. Os blocos de distribuição e os blocos de bornes de equipamento são adequados para a cablagem flexível e com poupança de espaço.

Go to Product Detail Page for item 3273224
PTFIX 6/12X2,5-NS35A RD - Distribution block
PTFIX 6/12X2,5-NS35A RD - Distribution block
3273224

Distribution block, Block with horizontal alignment and integrated supply, nom. voltage: 690 V, nominal current: 24 A, number of connections: 13, connection method: Push-in connection, Rated cross section: 2.5 mm2, Load contact, cross section: 0.14 mm2 - 4 mm2, Push-in connection, Line contact, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: red

Go to Product Detail Page for item 1028067
PTFIX 2X2,5 GY - Monoblock
PTFIX 2X2,5 GY - Monoblock
1028067

Monoblock, Basic terminal block, nom. voltage: 450 V, nominal current: 24 A, number of connections: 2, connection method: Push-in connection, cross section: 0.14 mm2 - 4 mm2, mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging, color: gray

Go to Product Detail Page for item 1047475
PTFIX 4/6X1,5 OG - Distribution block
PTFIX 4/6X1,5 OG - Distribution block
1047475

Distribution block, Basic terminal block with supply, nom. voltage: 450 V, nominal current: 17.5 A, number of connections: 7, connection method: Push-in connection, Load contact, cross section: 0.14 mm2 - 2.5 mm2, Line contact, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging, color: orange

Go to Product Detail Page for item 1047420
PTFIX 4/18X1,5 RD - Distribution block
PTFIX 4/18X1,5 RD - Distribution block
1047420

Distribution block, Basic terminal block with supply, nom. voltage: 450 V, nominal current: 17.5 A, number of connections: 19, Load contact, cross section: 0.14 mm2 - 2.5 mm2, Push-in connection, Line contact, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging, color: red

Go to Product Detail Page for item 3273244
PTFIX 6/18X2,5-NS35A BU - Distribution block
PTFIX 6/18X2,5-NS35A BU - Distribution block
3273244

Distribution block, Block with horizontal alignment and integrated supply, nom. voltage: 690 V, nominal current: 24 A, number of connections: 19, connection method: Push-in connection, Rated cross section: 2.5 mm2, Load contact, cross section: 0.14 mm2 - 4 mm2, Push-in connection, Line contact, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue

Go to Product Detail Page for item 1047442
PTFIX 4/18X1,5-NS15A GY - Distribution block
PTFIX 4/18X1,5-NS15A GY - Distribution block
1047442

Distribution block, Block with horizontal alignment and integrated supply, nom. voltage: 500 V, nominal current: 17.5 A, number of connections: 19, connection method: Push-in connection, Load contact, cross section: 0.14 mm2 - 2.5 mm2, Push-in connection, Line contact, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting type: NS 15, color: gray

Go to Product Detail Page for item 3273880
PTFIX 10/12X4 BU - Distribution block
PTFIX 10/12X4 BU - Distribution block
3273880

Distribution block, nom. voltage: 450 V, nominal current: 32 A, number of connections: 13, connection method: Push-in connection, Rated cross section: 4 mm2, Load contact, cross section: 0.2 mm2 - 6 mm2, Push-in connection, Line contact, Rated cross section: 10 mm2, cross section: 0.5 mm2 - 10 mm2, mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging, color: blue

Go to Product Detail Page for item 1046963
PTFIX 4/12X1,5 RD - Distribution block
PTFIX 4/12X1,5 RD - Distribution block
1046963

Distribution block, Basic terminal block with supply, nom. voltage: 450 V, nominal current: 17.5 A, number of connections: 13, Load contact, cross section: 0.14 mm2 - 2.5 mm2, Push-in connection, Line contact, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging, color: red

Configurador para os blocos de distribuição FIX, blocos de distribuição de funções e blocos de bornes de equipamento

Configurador para os blocos de distribuição FIX, blocos de distribuição de funções e blocos de bornes de equipamento

Configurador para os blocos de distribuição FIX e blocos de bornes de equipamento

Utilize o nosso configurador e crie a sua solução individual. Com o configurador, podem ser criadas de forma fácil e intuitiva soluções individuais a partir dos blocos de distribuição, blocos de distribuição de funções e blocos de bornes de equipamento em várias cores.

Phoenix Contact na SPS

Visite-nos na SPS 2026

Visite-nos de 24 a 26 de novembro no pavilhão 9, stand 310, e descubra como os ecossistemas abertos, Industrial AI e a segurança integrada preparam a automação industrial para o futuro.

Blocos FIX com Push-in Technology

Os blocos FIX prontos a utilizar e sem manutenção, com tecnologia de ligação push-in, permitem-lhe instalá-los rápida e facilmente em espaços confinados. O sistema de blocos FIX é composto por blocos de distribuição, blocos de distribuição de funções e blocos de bornes de equipamento. O sistema é também compatível com os acessórios padronizados do sistema de réguas de bornes CLIPLINE complete.

Blocos de distribuição PTFIX em várias cores

Blocos de distribuição PTFIX

Blocos de distribuição PTFIX

Blocos de distribuição compactos para uma distribuição rápida e segura de potencial. Graças aos pontos de ligação ligados em ponte de fábrica, é possível distribuir facilmente vários condutores num espaço reduzido.

Vantagens:

  • Distribuição de potencial compacta num espaço de montagem muito reduzido
  • Pontos de ligação ligados em ponte de fábrica para uma cablagem rápida
  • Tecnologia de ligação direta e frontal de condutores, sem ferramentas
  • Elevado número de polos para inúmeras ligações de consumidores
  • Abrangentes variantes para diferentes potenciais e secções transversais
Blocos de distribuição PTVFIX com ligação de condutor lateral

Blocos de distribuição e coletivos PTVFIX

Blocos de distribuição PTVFIX

Blocos de distribuição com introdução vertical do condutor para uma cablagem particularmente clara.

Vantagens:

  • Introdução vertical do condutor para uma melhor visão geral
  • Esforço de cablagem reduzido graças à guia de cabos estruturada
  • Elevada densidade de integração com boa acessibilidade
  • Pontos de ligação ligados em ponte de fábrica para uma cablagem rápida
  • Abrangentes variantes para diferentes potenciais e secções transversais e cores
Blocos de distribuição de funções PTFIX

Blocos de distribuição de funções FIX

A combinação entre a distribuição de potencial e as funções adicionais num único produto. Para além da distribuição de potenciais elétricos, os blocos permitem, p. ex., o isolamento ou a proteção de circuitos.

Vantagens:

  • Distribuição de potencial e elementos funcionais numa solução
  • Integração de funções de fusível e isolamento
  • Poupança de espaço em comparação com componentes individuais
  • Esforço reduzido de montagem e cablagem
  • Maior flexibilidade na implementação de tarefas de controlo

Blocos de distribuição de funções PTFIX-function

Blocos de proteção SI
Bloco de distribuição de funções TG
Bloco de distribuição de funções MT
Blocos de distribuição de funções MTL
Blocos de proteção SI

Distribuir e proteger numa solução compacta. Os blocos distribuidores de fusíveis integram a distribuição de potencial diretamente com uma função de proteção por fusível, garantindo assim a proteção fiável de circuitos individuais.

Vantagens:

  • Proteção integrada dos circuitos
  • Proteção e distribuição de potencial num único produto
  • Poupança de espaço em comparação com componentes individuais
  • Substituição rápida de fusíveis em caso de serviço
  • Maior disponibilidade da instalação através de proteção seletiva

Bloco de distribuição de funções TG

Distribuir potenciais de forma flexível e, ao mesmo tempo, isolar ligações de forma seletiva. Os blocos de distribuição de funções TG são ideais para aplicações em que é necessário seccionar, testar ou ajustar circuitos com facilidade.

Vantagens:

  • Elevada flexibilidade graças à compatibilidade com vários conectores funcionais
  • Adaptação e ampliação simples de circuitos sem necessidade de nova instalação elétrica
  • Integração clara e estruturada das funções de separação, proteção e teste
  • Cablagem clara graças à disposição estruturada das ligações
  • Ideal para processos de teste e colocação em funcionamento

Bloco de distribuição de funções MT

Distribuição de potencial de vários níveis para uma elevada densidade de ligações num espaço reduzido. Os blocos de distribuição de funções MT reúnem vários potenciais e funções num formato particularmente compacto.

Vantagens:

  • Função de seccionamento para facilitar os trabalhos de manutenção e serviço
  • Interrupção rápida do potencial sem necessidade de nova cablagem
  • Cablagem clara graças à disposição estruturada das ligações
  • Elevada fiabilidade operacional através do seccionamento intencional com uma chave de parafusos
  • Ideal para processos de teste e colocação em funcionamento

Blocos de distribuição de funções MTL

Os blocos de isolamento MTL permitem o isolamento seguro de circuitos para trabalhos de medição, teste e manutenção. A função de seccionamento integrada garante elevada disponibilidade da instalação e simplifica os trabalhos de manutenção durante a operação.

Vantagens:

  • Isolamento seguro dos circuitos para trabalhos de teste e manutenção
  • Acesso rápido aos pontos de medição para um diagnóstico fácil
  • Isolamento fácil com a mão ou com uma chave de parafusos, graças às facas de seccionamento com alavanca
  • Redução dos tempos de paragem durante trabalhos de serviço e conservação
  • Elevada fiabilidade operacional graças a estados de comutação claros

Blocos de bornes de equipamento PTVFIX montados em calha metálica

Blocos de bornes de equipamento PTVFIX

Blocos de bornes de equipamento PTVFIX

Blocos de bornes de equipamento para a ligação estruturada de equipamentos de campo e componentes. Permitem uma introdução clara do condutor diretamente no equipamento. Diferenciação em relação aos blocos de distribuição: enquanto os blocos de distribuição se destinam principalmente à distribuição de potencial, nos blocos de terminais para equipamento o foco recai sobre a ligação estruturada dos equipamentos.

Vantagens:

  • Cablagem compacto de vários sinais num espaço mínimo
  • Pontos de ligação isolados eletricamente para diferentes potenciais
  • Elevada densidade de ligações reduz o esforço de cablagem
  • Ligação rápida de condutor e sem ferramentas graças à Push-in Technology
  • Ideal para sensores, atuadores e interfaces complexas dos equipamentos
Borne de equipamento com condutores ligados e marcação

Bornes de equipamento G e GE

Bornes de equipamento G e GE

Os bornes de equipamento G e GE utilizam a ligação de parafuso universal. A ligação de parafuso não requer manutenção, graças ao princípio patenteado Reakdyn, e permite uma ligação simples de vários condutores. Os bornes de equipamento distribuem um potencial por cada dois pontos de ligação. A exceção é o bloco GE 10/2-BA BU.
Os bornes componentes estão disponíveis em secções transversais nominais de 4, 10 e 35 mm². Dependendo da secção transversal, as variantes de blocos dispõem de 1, 2, 3, 4, 5, 6 ou 12 polos. Os bornes de equipamento só podem ser fixados por montagem direta através de uma ligação roscada.

Os blocos FIX compactos são adequados para diversas aplicações
Aplicações FIX

O sistema de blocos FIX permite a cablagem rápida e com poupança de espaço. Graças aos adaptadores de montagem versáteis, os blocos FIX prontos a usar podem ser integrados em praticamente todas as aplicações.

Mais sobre as aplicações FIX
Blocos FIX no distribuidor do circuito de aquecimento

Acessórios de montagem e bornes de equipamento para os blocos de distribuição FIX

Os blocos de distribuição e bornes de equipamento da gama FIX podem ser integrados na sua solução de várias formas, usando vários adaptadores de montagem e variantes de blocos. Use os diversos adaptadores e fixe os blocos na calha metálica ou diretamente na placa de montagem com um flange. Estão disponíveis versões adesivas para uma instalação rápida e fácil.

Adaptador para calha metálica para montagem longitudinal dos blocos de distribuição na calha metálica
Adaptador para calha metálica para montagem transversal dos blocos de distribuição na calha metálica
Flanges de encaixe para montagem direta dos blocos de distribuição
Blocos de distribuição com almofada adesiva para montagem adesiva
Adaptador para calha metálica duplo
Blocos de distribuição com adaptador com espigão
Adaptador para calha metálica para montagem longitudinal dos blocos de distribuição na calha metálica

Os adaptadores para calha metálica horizontais estão disponíveis para as calhas metálicas NS 15 e NS 35. Para a montagem, desloque o bloco FIX sobre os respetivos pés adaptadores. Em seguida, o bloco pode ser facilmente encaixado na calha metálica. Recomendamos a aplicação de duas bases de encaixe por cada bloco independente. O número pode ser reduzido se as soluções em bloco forem encaixadas. Pode encontrar o adaptador de montagem adequado nos acessórios dos blocos correspondentes. Os blocos de distribuição também estão disponíveis com adaptadores.

Adaptador para calha metálica para montagem transversal dos blocos de distribuição na calha metálica

O adaptador vertical para calha metálica pode ser montado na calha metálica NS 35 e NS 15. Para a montagem, basta inserir os blocos FIX no adaptador. Por sua vez, o adaptador é então encaixado na calha metálica. Para impedir o deslize dos blocos, é necessário garantir durante a montagem que o lado com o fecho de base se encontra virado para baixo. Pode encontrar o adaptador de montagem adequado nos acessórios dos blocos individuais. No entanto, também é possível selecionar diretamente os blocos, incluindo os adaptadores, na lista de produtos.

Flanges de encaixe para montagem direta dos blocos de distribuição

A par da montagem em calha metálica, os blocos também podem ser diretamente montados com flanges de encaixe. Para tal, tem de encaixar o flange nas extremidades dos blocos FIX por meio do encaixe macho/fêmea. No caso de filas de blocos mais longas, devem também ser integrados flanges entre os blocos FIX. Assim que os flanges estiverem encaixados, os blocos podem ser facilmente enroscados na placa de montagem. Pode encontrar o flange adequado nos acessórios do bloco correspondente.

Blocos de distribuição com almofada adesiva para montagem adesiva

As variantes de blocos de distribuição para montagem adesiva possuem uma fita adesiva na parte inferior do bloco. Para montar estes blocos, basta retirar a película protetora da fita adesiva. Agora, é possível fixar o bloco a várias superfícies. Assegure-se de que os blocos são colados apenas em superfícies limpas. Não é necessário utilizar primários ou lixar previamente a superfície. As instruções de montagem precisas e as informações relativas à cola podem ser encontradas na loja online, na área de download dos produtos correspondentes.

Adaptador para calha metálica duplo

O adaptador para calha metálica duplo pode ser encaixado na NS 35 e permite uma montagem compacta de vários blocos de distribuição. Para a montagem, desloque os blocos de distribuição para os respetivos pés adaptadores. Em seguida, os blocos podem ser facilmente encaixados na calha metálica. Recomendamos a aplicação de duas bases de encaixe por cada bloco independente. Pode encontrar o adaptador de montagem adequado nos acessórios das variantes de 1,5 mm².

Blocos de distribuição com adaptador com espigão

Uma outra montagem direta pode ser implementada com os adaptadores com espigões. Para o efeito, encaixe os blocos de base nos pés adaptadores correspondentes. Para fixar na placa de montagem, apenas tem de encaixar os espigões através dos furos pré-fabricados na placa de montagem. Graças aos adaptadores deslocáveis, a distância também pode ser ajustada posteriormente com precisão.

Acessórios gerais

Acessórios de ponte para os blocos de distribuição e coletivos
Acessórios de teste para os blocos de distribuição e coletivos
Acessórios de marcação para os bornes de distribuição FIX e os bornes de equipamento
Acessórios de ponte para os blocos de distribuição e coletivos

Os blocos de distribuição das gamas FIX possuem uma ligação em ponte integrada. Graças a esta ligação em ponte, todas as ligações do distribuidor estão ligadas entre si e à ligação coletiva. Se necessitar de mais do que um bloco de distribuição com 18 pontos de ligação, é possível expandir facilmente os blocos de distribuição push-in e os blocos coletivos com as pontes de encaixe padrão de 2 polos do sistema CLIPLINE complete. Encaixe os blocos com o encaixe macho/fêmea entre si. Assim que os blocos estiverem unidos, é fácil expandir os blocos com uma ponte através das ligações externas do distribuidor.

Acessórios de teste para os blocos de distribuição e coletivos

Para realizar os testes da forma mais rápida e fácil, os blocos FIX possuem ligações de teste especiais para conectores de teste com um diâmetro de 2,3 mm. As ligações de teste permitem verificar, de forma muito simples, os blocos com condutores ligados. Além disso, estas ligações proporcionam uma elevada segurança ao toque durante o processo de verificação. Os blocos de distribuição e coletivos possuem uma ligação de teste por bloco. Os blocos de distribuição de funções, por seu turno, possuem uma ligação de teste por ligação. Esta é a razão pela qual as diferentes ligações do distribuidor podem ser separadas com a ajuda das facas de seccionamento e verificadas em separado. Também no caso do bloco de proteção, é possível medir as ligações individuais em separado.

Acessórios de marcação para os bornes de distribuição FIX e os bornes de equipamento

Para a marcação simples dos blocos de distribuição FIX e dos bornes de equipamento, é possível identificar os blocos com material de marcação autocolante (TML ou SK). Para assegurar uma marcação retilínea e limpa, os blocos FIX possuem uma ranhura de marcação plana, construída propositadamente para as marcações adesivas.

Utilize os blocos compactos para a cablagem com poupança de espaço
Blocos de distribuição FIX e blocos de bornes de equipamento

Os blocos de distribuição e os blocos de bornes de equipamento prontos a ligar permitem uma cablagem rápida e com poupança de espaço. Graças aos adaptadores de montagem versáteis, os blocos FIX prontos a usar podem ser integrados em praticamente todas as aplicações.

Ir para a brochura
Blocos de distribuição FIX e blocos de bornes de equipamento

Vantagens

  • Instalação rápida graças aos blocos de distribuição e blocos de bornes de equipamento prontos a ligar
  • Elevada economia de espaço graças a um tamanho mínimo
  • Possibilidades de montagem flexíveis graças a diferentes adaptadores de montagem, assim como variantes adesivas especiais
  • Disposição colorida de condutores e pontos de ligação para uma instalação intuitiva e segura
  • Acessórios padronizados - os blocos podem ser expandidos sem perda de divisão, verificados e marcados utilizando os acessórios CLIPLINE complete
Blocos de distribuição PTFIX com certificação Ex

Blocos de distribuição PTFIX com certificação Ex

Blocos de distribuição com certificação Ex

Para além dos blocos de distribuição PTFIX com certificações padrão, o portfólio inclui também variantes PTFIX com certificação Ex (proteção contra explosão). A certificação Ex é uma componente essencial da tecnologia de segurança. A norma Ex permite que os produtos sejam utilizados em áreas onde materiais inflamáveis, gases e fontes de ignição possam entrar em contacto.