Blocos de distribuição e blocos de bornes de equipamento

Blocos de distribuição e blocos de bornes de equipamento

Os blocos de bornes de equipamento e de bornes de distribuição do sistema de blocos FIX estão disponíveis prontos a ligar em várias secções transversais, tipos de montagem e cores. Os blocos FIX podem ser utilizados imediatamente e combinados conforme necessário. Os blocos de distribuição e os blocos de bornes de equipamento são adequados para a cablagem flexível e com poupança de espaço.

Go to Product Detail Page for item 3273336
PTFIX 6/6X2,5 YE - Distribution block
PTFIX 6/6X2,5 YE - Distribution block
3273336

Distribution block, Basic terminal block with supply, nom. voltage: 450 V, nominal current: 24 A, number of connections: 7, connection method: Push-in connection, Rated cross section: 2.5 mm2, Load contact, cross section: 0.14 mm2 - 4 mm2, Push-in connection, Line contact, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 10 mm2, mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging, color: yellow

Go to Product Detail Page for item 1047469
PTFIX 4/6X1,5 BN - Distribution block
PTFIX 4/6X1,5 BN - Distribution block
1047469

Distribution block, Basic terminal block with supply, nom. voltage: 450 V, nominal current: 17.5 A, number of connections: 7, connection method: Push-in connection, Load contact, cross section: 0.14 mm2 - 2.5 mm2, Line contact, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging, color: brown

Go to Product Detail Page for item 3273386
PTFIX 6/18X2,5 WH - Distribution block
PTFIX 6/18X2,5 WH - Distribution block
3273386

Distribution block, Basic terminal block with supply, nom. voltage: 450 V, nominal current: 24 A, number of connections: 19, connection method: Push-in connection, Rated cross section: 2.5 mm2, Load contact, cross section: 0.14 mm2 - 4 mm2, Push-in connection, Line contact, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 10 mm2, mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging, color: white

Go to Product Detail Page for item 3273100
PTFIX 6/12X2,5-NS35 WH - Distribution block
PTFIX 6/12X2,5-NS35 WH - Distribution block
3273100

Distribution block, Block with vertical alignment and integrated supply, nom. voltage: 690 V, nominal current: 24 A, number of connections: 13, connection method: Push-in connection, Rated cross section: 2.5 mm2, Load contact, cross section: 0.14 mm2 - 4 mm2, Push-in connection, Line contact, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: white

Go to Product Detail Page for item 2716729
G 10/ 4 - Device terminal block
G 10/ 4 - Device terminal block
2716729

Device terminal block, nom. voltage: 800 V, nominal current: 57 A, number of connections: 8, number of positions: 4, connection method: Screw connection, Rated cross section: 10 mm2, cross section: 0.5 mm2 - 16 mm2, mounting type: direct screw connection, color: gray

Configurador para os blocos de distribuição FIX, blocos de distribuição de funções e blocos de bornes de equipamento

Configurador para os blocos de distribuição FIX, blocos de distribuição de funções e blocos de bornes de equipamento

Configurador para os blocos de distribuição FIX e blocos de bornes de equipamento

Utilize o nosso configurador e crie a sua solução individual. Com o configurador, podem ser criadas de forma fácil e intuitiva soluções individuais a partir dos blocos de distribuição, blocos de distribuição de funções e blocos de bornes de equipamento em várias cores.

Vantagens

  • Instalação rápida graças aos blocos de distribuição e blocos de bornes de equipamento prontos a ligar
  • Elevada economia de espaço graças a um tamanho mínimo
  • Possibilidades de montagem flexíveis graças a diferentes adaptadores de montagem, assim como variantes adesivas especiais
  • Disposição colorida de condutores e pontos de ligação para uma instalação intuitiva e segura
  • Acessórios padronizados - os blocos podem ser expandidos sem perda de divisão, verificados e marcados utilizando os acessórios CLIPLINE complete

Blocos FIX com Push-in Technology

Os blocos FIX prontos a utilizar e sem manutenção, com tecnologia de ligação push-in, permitem-lhe instalá-los rápida e facilmente em espaços confinados. O sistema de blocos FIX é composto por blocos de distribuição, blocos de distribuição de funções e bornes de equipamento. O sistema é também compatível com os acessórios padronizados do sistema de réguas de bornes CLIPLINE complete.

Os blocos FIX compactos são adequados para diversas aplicações
Aplicações FIX

O sistema de blocos FIX permite a cablagem rápida e com poupança de espaço. Graças aos adaptadores de montagem versáteis, os blocos FIX prontos a usar podem ser integrados em praticamente todas as aplicações.

Mais sobre as aplicações FIX
Blocos FIX no distribuidor do circuito de aquecimento
Blocos de distribuição PTFIX em várias cores

Blocos de distribuição PTFIX

Blocos de distribuição PTFIX

Os blocos de distribuição PTFIX caracterizam-se pela ligação push-in frontal. Os blocos têm uma ponte integrada, pelo que cada bloco distribui um único potencial. Os blocos PTFIX estão disponíveis com 4, 6, 12 e 18 pontos de ligação, bem como com blocos individuais com dois pontos de ligação. Os blocos de distribuição estão disponíveis com ou sem alimentação adicional. Em termos de secção transversal nominal, pode escolher entre 1,5, 2,5 e 4 mm². Além disso, estão também disponíveis blocos de distribuição com uma secção transversal nominal de 10 mm². Graças às 15 variantes distintas de cor (10 mm² = cinco variantes de cor), é garantida uma atribuição fácil da cor dos condutores e do ponto de ligação.

Blocos de distribuição PTVFIX com ligação de condutor lateral

Blocos de distribuição e coletivos PTVFIX

Blocos de distribuição PTVFIX

Os blocos de distribuição PTVFIX diferem dos blocos PTFIX principalmente na ligação de condutor lateral. A ligação push-in lateral pode ser reconhecida pela letra "V", de vertical, no nome. Os blocos de distribuição PTVFIX estão disponíveis como blocos de distribuição e coletivos com uma secção transversal de 2,5 mm² e 2, 6, 12 e 18 pontos de ligação. Os blocos de distribuição estão disponíveis em cinco cores standard. Com a integração no configurador online, pode encomendar outras variantes de cores. Isto também permite que os blocos PTVFIX tenham uma atribuição clara e codificada por cores do ponto de ligação e do condutor.

Blocos de distribuição PTFIX com certificação Ex

Blocos de distribuição PTFIX com certificação Ex

Blocos de distribuição com certificação Ex

Para além dos blocos de distribuição PTFIX com certificações padrão, o portfólio inclui também variantes PTFIX com certificação Ex (proteção contra explosão). A certificação Ex é uma componente essencial da tecnologia de segurança. A norma Ex permite que os produtos sejam utilizados em áreas onde materiais inflamáveis, gases e fontes de ignição possam entrar em contacto.

Blocos de distribuição de funções PTFIX-function

Blocos de distribuição com características funcionais
Blocos de proteção SI
Bloco de distribuição de funções TG
Bloco de distribuição de funções MT
Blocos de distribuição de funções MTL
Blocos de distribuição com características funcionais

Os blocos de distribuição de funções PTFIX-function permitem a integração simples de elementos funcionais como separadores, fusíveis ou componentes. Os blocos têm um jumper integrado e estão disponíveis com sete pontos de ligação e uma secção transversal nominal de 2,5 mm².

Blocos de proteção SI

Os blocos de proteção SI possuem bloqueios rotativos em vez de elementos de separação. Estes bloqueios rotativos garantem uma proteção fácil das várias ligações de distribuição. Em caso de disparo, os fusíveis podem ser substituídos rápida e facilmente. Além da variante padrão, também estão disponíveis blocos com lâmpadas de sinalização para a sinalização de fusíveis defeituosos.

Bloco de distribuição de funções TG

Os blocos base de separação TG estão equipados com uma zona de separação normalizada. A zona de separação permite a integração de conectores de isolamento, conectores porta-fusível ou porta-componentes. Isto permite que os blocos sejam utilizados de forma muito individual. Utilize os blocos para separar ou proteger sinais ou para implementar díodos ou LEDs. Os diversos conectores funcionais estão incluídos nos acessórios do respetivo artigo.

Bloco de distribuição de funções MT

A variante de separação por faca MT é um bloco de separação com separação por faca integrada. Em vez das zonas de separação universais, este bloco possui facas de seccionamento articuláveis fixas. As facas de seccionamento da variante MT são particularmente económicas em termos de espaço e são impossíveis de perder. As facas de seccionamento também podem ser abertas com apenas uma chave de parafusos. Isto garante um elevado nível de segurança, uma vez que é necessária uma ação consciente para abrir as facas de seccionamento.

Blocos de distribuição de funções MTL

Tal como as variantes MT, os blocos MTL são um bloco de corte puro com facas de seccionamento permanentemente integradas. A diferença entre as duas variantes é que as facas de seccionamento da variante MTL têm uma alavanca. Esta alavanca permite ao utilizador acionar as facas de seccionamento mesmo sem ferramentas. Para tal, a variante MTL necessita de mais espaço por cima do bloco.

Blocos de bornes de equipamento PTVFIX montados em calha metálica

Blocos de bornes de equipamento PTVFIX

Bornes de equipamento PTVFIX

Os bornes de equipamento PTVFIX distribuem um potencial por cada dois pontos de ligação, o que faz com que sejam os primeiros blocos FIX a distribuir mais do que um potencial. Assim, a(s) fase(s), o condutor PEN e o condutor de proteção podem ser cablados em apenas um bloco que economiza espaço, o que torna os bornes de equipamento PTVFIX ideais para o uso na tecnologia para edifícios.
Como os outros blocos da gama FIX, os bornes de equipamento utilizam os acessórios padronizados do sistema CLIPLINE complete. Assim, também beneficia de diferentes adaptadores de montagem, de um configurador online, bem como de acessórios de teste e marcação. Os blocos estão disponíveis na secção transversal nominal de 2,5 mm².

Borne de equipamento com condutores ligados e marcação

Bornes de equipamento G e GE

Bornes de equipamento G e GE

Os bornes de equipamento G e GE utilizam a ligação de parafuso universal. A ligação de parafuso não requer manutenção, graças ao princípio patenteado Reakdyn, e permite uma ligação simples de vários condutores. Os bornes de equipamento distribuem um potencial por cada dois pontos de ligação. A exceção é o bloco GE 10/2-BA BU.
Os bornes componentes estão disponíveis em secções transversais nominais de 4, 10 e 35 mm². Dependendo da secção transversal, as variantes de blocos dispõem de 1, 2, 3, 4, 5, 6 ou 12 polos. Os bornes de equipamento só podem ser fixados por montagem direta através de uma ligação roscada.

Utilize os blocos compactos para a cablagem com poupança de espaço
Blocos de distribuição FIX e blocos de bornes de equipamento

Os blocos de distribuição e os blocos de bornes de equipamento prontos a ligar permitem uma cablagem rápida e com poupança de espaço. Graças aos adaptadores de montagem versáteis, os blocos FIX prontos a usar podem ser integrados em praticamente todas as aplicações.

Ir para a brochura
Blocos de distribuição FIX e blocos de bornes de equipamento

Acessórios de montagem e bornes de equipamento para os blocos de distribuição FIX

Os blocos de distribuição e bornes de equipamento da gama FIX podem ser integrados na sua solução de várias formas, usando vários adaptadores de montagem e variantes de blocos. Use os diversos adaptadores e fixe os blocos na calha metálica ou diretamente na placa de montagem com um flange. Estão disponíveis versões adesivas para uma instalação rápida e fácil.

Adaptador para calha metálica para montagem longitudinal dos blocos de distribuição na calha metálica
Adaptador para calha metálica para montagem transversal dos blocos de distribuição na calha metálica
Flanges de encaixe para montagem direta dos blocos de distribuição
Blocos de distribuição com almofada adesiva para montagem adesiva
Adaptador para calha metálica duplo
Blocos de distribuição com adaptador com espigão
Adaptador para calha metálica para montagem longitudinal dos blocos de distribuição na calha metálica

Os adaptadores para calha metálica horizontais estão disponíveis para as calhas metálicas NS 15 e NS 35. Para a montagem, desloque o bloco FIX sobre os respetivos pés adaptadores. Em seguida, o bloco pode ser facilmente encaixado na calha metálica. Recomendamos a aplicação de duas bases de encaixe por cada bloco independente. O número pode ser reduzido se as soluções em bloco forem encaixadas. Pode encontrar o adaptador de montagem adequado nos acessórios dos blocos correspondentes. Os blocos de distribuição também estão disponíveis com adaptadores.

Adaptador para calha metálica para montagem transversal dos blocos de distribuição na calha metálica

O adaptador vertical para calha metálica pode ser montado na calha metálica NS 35 e NS 15. Para a montagem, basta inserir os blocos FIX no adaptador. Por sua vez, o adaptador é então encaixado na calha metálica. Para impedir o deslize dos blocos, é necessário garantir durante a montagem que o lado com o fecho de base se encontra virado para baixo. Pode encontrar o adaptador de montagem adequado nos acessórios dos blocos individuais. No entanto, também é possível selecionar diretamente os blocos, incluindo os adaptadores, na lista de produtos.

Flanges de encaixe para montagem direta dos blocos de distribuição

A par da montagem em calha metálica, os blocos também podem ser diretamente montados com flanges de encaixe. Para tal, tem de encaixar o flange nas extremidades dos blocos FIX por meio do encaixe macho/fêmea. No caso de filas de blocos mais longas, devem também ser integrados flanges entre os blocos FIX. Assim que os flanges estiverem encaixados, os blocos podem ser facilmente enroscados na placa de montagem. Pode encontrar o flange adequado nos acessórios do bloco correspondente.

Blocos de distribuição com almofada adesiva para montagem adesiva

As variantes de blocos de distribuição para montagem adesiva possuem uma fita adesiva na parte inferior do bloco. Para montar estes blocos, basta retirar a película protetora da fita adesiva. Agora, é possível fixar o bloco a várias superfícies. Assegure-se de que os blocos são colados apenas em superfícies limpas. Não é necessário utilizar primários ou lixar previamente a superfície. As instruções de montagem precisas e as informações relativas à cola podem ser encontradas na loja online, na área de download dos produtos correspondentes.

Adaptador para calha metálica duplo

O adaptador para calha metálica duplo pode ser encaixado na NS 35 e permite uma montagem compacta de vários blocos de distribuição. Para a montagem, desloque os blocos de distribuição para os respetivos pés adaptadores. Em seguida, os blocos podem ser facilmente encaixados na calha metálica. Recomendamos a aplicação de duas bases de encaixe por cada bloco independente. Pode encontrar o adaptador de montagem adequado nos acessórios das variantes de 1,5 mm².

Blocos de distribuição com adaptador com espigão

Uma outra montagem direta pode ser implementada com os adaptadores com espigões. Para o efeito, encaixe os blocos de base nos pés adaptadores correspondentes. Para fixar na placa de montagem, apenas tem de encaixar os espigões através dos furos pré-fabricados na placa de montagem. Graças aos adaptadores deslocáveis, a distância também pode ser ajustada posteriormente com precisão.

Acessórios gerais

Acessórios de ponte para os blocos de distribuição e coletivos
Acessórios de teste para os blocos de distribuição e coletivos
Acessórios de marcação para os bornes de distribuição FIX e os bornes de equipamento
Acessórios de ponte para os blocos de distribuição e coletivos

Os blocos de distribuição das gamas FIX possuem uma ligação em ponte integrada. Graças a esta ligação em ponte, todas as ligações do distribuidor estão ligadas entre si e à ligação coletiva. Se necessitar de mais do que um bloco de distribuição com 18 pontos de ligação, é possível expandir facilmente os blocos de distribuição push-in e os blocos coletivos com as pontes de encaixe padrão de 2 polos do sistema CLIPLINE complete. Encaixe os blocos com o encaixe macho/fêmea entre si. Assim que os blocos estiverem unidos, é fácil expandir os blocos com uma ponte através das ligações externas do distribuidor.

Acessórios de teste para os blocos de distribuição e coletivos

Para realizar os testes da forma mais rápida e fácil, os blocos FIX possuem ligações de teste especiais para conectores de teste com um diâmetro de 2,3 mm. As ligações de teste permitem verificar, de forma muito simples, os blocos com condutores ligados. Além disso, estas ligações proporcionam uma elevada segurança ao toque durante o processo de verificação. Os blocos de distribuição e coletivos possuem uma ligação de teste por bloco. Os blocos de distribuição de funções, por seu turno, possuem uma ligação de teste por ligação. Esta é a razão pela qual as diferentes ligações do distribuidor podem ser separadas com a ajuda das facas de seccionamento e verificadas em separado. Também no caso do bloco de proteção, é possível medir as ligações individuais em separado.

Acessórios de marcação para os bornes de distribuição FIX e os bornes de equipamento

Para a marcação simples dos blocos de distribuição FIX e dos bornes de equipamento, é possível identificar os blocos com material de marcação autocolante (TML ou SK). Para assegurar uma marcação retilínea e limpa, os blocos FIX possuem uma ranhura de marcação plana, construída propositadamente para as marcações adesivas.