EMLP (EX15)R
-
Label
0802686
Label, Roll, white (RAL 9010), unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, Number of individual labels: 1, roll length: 20 m, text field height: 15 mm, text field width: 20000 mm
Detalhes dos produtos
Produtos compatíveis
Vantagens
The EMLP (Ex...)R ... self-adhesive continuous markers are particularly well suited to marking miniature circuit breakers and housing covers in service panels
The markers meet the same standards as the engraved labels, they provide high-quality visuals
Quick and inexpensive marking with THERMOMARK ... roll printers from Phoenix Contact
The thermal transfer printer cutting units make it possible to trim precisely to the required length
When combined with the right ink ribbon, the marking is highly resistant to solvents and mechanical influences