THERMOMARK E.CUTTER - Cutter
1234241

Is being prepared to meet the requirements of the CRA

Cutter for marking materials in continuous format for cutting custom lengths

Transferência gratuita disponível. Downloads

Detalhes dos produtos









Vantagens

Maximum flexibility: creation of custom individual markers from continuous materials
Variable lengths can be cut between 10 mm/0.39" ... 2000 mm/78.74"
Quick and easy mounting of the cutter on the printer
The cutter can be moved out of the way for convenient material change