Thermal transfer printer, The THERMOMARK CARD 2.0 thermal transfer printer prints marking materials in sheet and card format quickly and with high quality. Create high-quality markers for applications in terminal, wire, cable, equipment, and plant marking., weight: 6 kg, length: 0.325 m, width: 254 mm, height: 194 mm, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Impressora por termotransferência
Com as nossas impressoras por termotransferência pode também imprimir grandes volumes de pedidos de forma particularmente económica. As várias impressoras para materiais em formato de cartão ou de rolo processam uma vasta gama de materiais. Isto proporciona-lhe um sistema de marcação completo, perfeitamente adaptado à sua aplicação e apoiado de forma otimizada pelo software de marcação PROJECT complete.
Thermal transfer printer, The THERMOMARK ROLL 2.0 thermal transfer printer prints markers in roll and continuous format for applications in terminal marking, wire and cable marking, and equipment and plant marking. Create high-quality printed labels, insert markers, and shrink and marking sleeves in prepunched or continuous format., weight: 3.8 kg, width: 240 mm, height: 189 mm, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Thermal transfer printer, Thermal transfer printer for printing all materials in roll format with a print resolution of 300 dpi. Suitable for long-term use in production and for large print volumes, as large rolls can also be processed., weight: 10 kg, length: 0.46 m, width: 252 mm, height: 288 mm, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Thermal transfer printer, Thermal transfer printer with internal rewinder for printing all materials in roll format with a print resolution of 300 dpi. Suitable for long-term use in production and for large print volumes, as large rolls can also be processed., weight: 10 kg, length: 0.46 m, width: 252 mm, height: 288 mm, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Thermal transfer printer, Thermal transfer printer for printing all materials in roll format with a print resolution of 600 dpi. Suitable for long-term use in production and for large print volumes, as large rolls can also be processed., weight: 10 kg, length: 0.46 m, width: 252 mm, height: 288 mm, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Thermal transfer printer, Thermal transfer printer with internal rewinder for printing all materials in roll format with a print resolution of 600 dpi. Suitable for long-term use in production and for large print volumes, as large rolls can also be processed., weight: 10 kg, length: 0.46 m, width: 252 mm, height: 288 mm, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Thermal transfer printer, Thermal transfer printer for one-sided and double-sided printing of materials in roll format with a print resolution of 300 dpi. Suitable for long-term use in production and for large print volumes, as large rolls can also be processed., weight: 21 kg, length: 0.594 m, width: 248 mm, height: 395 mm, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Magazine, for the THERMOMARK PRIME and the THERMOMARK CARD, for accommodating UCT-TMF..., length: 0.166 m, width: 114 mm, height: 11.5 mm
Magazine, for the THERMOMARK PRIME and the THERMOMARK CARD, for accommodating UCT-WMCO ... (12x4), length: 0.166 m, width: 114 mm, height: 11.5 mm
Magazine, for the THERMOMARK PRIME and the THERMOMARK CARD, for accommodating UCT-WMT..., UCT-EM (7x10), length: 0.166 m, width: 114 mm, height: 11.5 mm
Vantagens
- Fiável graças ao processo de impressão comprovado e à elevada disponibilidade
- Manutenção fácil graças a uma operação sem manutenção
- Elevada qualidade graças à impressão nítida, códigos de barras e caracteres a partir de 1,6 mm de altura
- Dispositivos compactos e robustos
Impressora de cartões THERMOMARK PRIME 2.0
Impressora por termotransferência portátil THERMOMARK PRIME 2.0
A impressora por termotransferência portátil THERMOMARK PRIME 2.0 é a combinação única de tecnologia de impressão por termotransferência comprovada e fiável com um software de marcação integrado e um fornecimento de energia resistente e independente da rede de alimentação. O ecrã tátil, os rolos de tinta encapsulados e a bateria substituível facilitam a operação da impressora diretamente no local. Uma vasta gama de materiais com mais de 600 materiais de cartão oferece-lhe soluções diversificadas para a identificação de várias aplicações. O reconhecimento automático do rolo de tinta, depósito e material evita erros de impressão.
Impressora de cartões THERMOMARK CARD 2.0 com material adequado
THERMOMARK CARD 2.0 para formatos de cartões
A THERMOMARK CARD 2.0 é a solução eficiente para a impressão de etiquetas de plástico em formato de cartão e de folha. O portfólio de materiais abrange inúmeras soluções de marcação para a identificação de bornes, condutores e cabos, bem como equipamentos e instalações. A impressora por termotransferência compacta é operada e instalada sem esforço. O software MARKING system ou a app MARKING system é utilizada para controlar diretamente a THERMOMARK CARD 2.0 e realizar os seus trabalhos. A tecnologia comprovada da impressão por termotransferência oferece uma elevada eficiência e um funcionamento praticamente isento de manutenção.
Impressora de rolos THERMOMARK ROLL 2.0 com material adequado
THERMOMARK ROLL 2.0 para formatos em rolo e contínuos
A THERMOMARK ROLL 2.0 imprime etiquetas, bem como identificadores e mangas termorretráteis em formato de rolo e contínuo. O portfólio de materiais abrange inúmeras soluções de marcação para a identificação de bornes, condutores e cabos, bem como equipamentos e instalações. A impressora por termotransferência oferece-lhe uma marcação de alta qualidade com rápido processamento. A tecnologia comprovada de impressão por termotransferência permite uma operação quase sem manutenção. A ativação é efetuada de forma intuitiva com o software MARKING system ou a app MARKING system. A operação simples através do ecrã tátil a cores integrado torna o manuseamento particularmente descomplicado.
Impressora de rolos THERMOMARK E.300 (D)/E.600 (D)
THERMOMARK E.300 (D)/E.600 (D) para o processamento de grandes quantidades de material
Aproveite a flexibilidade da THERMOMARK E.300 (D)/ E.600 (D) e use-a para a marcação de todos os materiais em rolos para uma identificação profissional e permanentemente resistente de bornes, condutores e cabos, equipamentos e instalações. Além dos formatos de etiquetas e placas pré-perfurados, a impressora também processa identificadores e mangas termorretráteis, bem como material de etiquetas em formato contínuo. Para este efeito, combine a impressora com o THERMOMARK E.CUTTER ou o E.CUTTER/P para o corte ou a perfuração convenientes dos materiais em formato contínuo. Para processos de identificação de máxima eficiência, combine a impressora por termotransferência com um aplicador da THERMOMARK E SERIES.
Impressora de rolos THERMOMARK E.300 DOUBLE
THERMOMARK E.300 DOUBLE para marcações numa e nas duas faces
Com a impressora por termotransferência flexível THERMOMARK E.300 DOUBLE, pode identificar materiais de marcação em formato de rolo num ou em ambos os lados. Utilize o E.CUTTER ou o E.CUTTER/P para cortar ou perfurar materiais em formato contínuo. Para uma identificação ainda mais eficiente, combine a impressora padrão com a THERMOMARK E.SLEEVE para etiquetar e aplicar tubos retráteis e mangas termorretráteis num só passo automatizado. A marcação de dupla face torna as marcações de cabos e condutores muito mais fáceis de ler.