Connector, color: orange, number of positions: 1, min. conductor cross section: 95 mm2, max. conductor cross section: 120 mm2, rated voltage: 1500 V DC, rated current: 350 A, Connection method: Thread connection, Contact connection type: Pin
Conectores para acumuladores de energia
Instale os seus sistemas acumuladores de energia de forma rápida, segura e económica para aplicações com até 1500 V – com ligações para bateria encaixáveis por ligação de barramentos ou por conector de polo da bateria. Beneficie das vantagens das duas tecnologias de ligação para a ligação à frente ou atrás. Utilize o tipo de conector ideal para si de forma perfeitamente adequada na sua aplicação.
Connector, Range of articles: BPC 120, color: black, number of positions: 1, min. conductor cross section: 16 mm2, max. conductor cross section: 25 mm2, rated voltage: 1500 V DC, rated current: 120 A, Connection method: Thread connection, Contact connection type: Pin
Connector, Range of articles: BPC 120, color: black, number of positions: 1, min. conductor cross section: 16 mm2, max. conductor cross section: 25 mm2, rated voltage: 1500 V DC, rated current: 120 A, Connection method: Thread connection, Contact connection type: Pin
Connector, Range of articles: BPC 250, color: orange, number of positions: 1, rated voltage: 1500 V DC, rated current: 250 A, Connection method: Thread connection, Contact connection type: Pin
Connector, color: orange, number of positions: 1, min. conductor cross section: 95 mm2, max. conductor cross section: 120 mm2, rated voltage: 1500 V DC, rated current: 350 A, Connection method: Thread connection, Contact connection type: Pin
Connector, Range of articles: BPC 120, color: orange, number of positions: 1, min. conductor cross section: 16 mm2, max. conductor cross section: 25 mm2, rated voltage: 1500 V DC, rated current: 120 A, Connection method: Thread connection, Contact connection type: Pin
Connector, Range of articles: BPC 250, color: black, number of positions: 1, rated voltage: 1500 V DC, rated current: 250 A, Connection method: Thread connection, Contact connection type: Pin
Connector, Range of articles: BPC 120, color: black, number of positions: 1, rated voltage: 1500 V DC, rated current: 120 A, Connection method: Crimp, Contact connection type: Socket, min. cable diameter: 8.4 mm, max. cable diameter: 12.4 mm
Connector, Range of articles: BPC 250, color: orange, number of positions: 1, rated voltage: 1500 V DC, rated current: 200 A, Connection method: Thread connection, Contact connection type: Pin
Connector, Range of articles: BPC 250, color: orange, number of positions: 1, max. conductor cross section: 50 mm2, rated voltage: 1500 V DC, rated current: 200 A, Connection method: Crimp, Contact connection type: Socket, min. cable diameter: 9.7 mm, max. cable diameter: 17.8 mm
Vantagens
- Tecnologia de ligação inovadora: tensões até 1500 Volt
- Aplicação flexível: possibilidade de ligações na parte da frente e de trás do módulo da bateria
- Instalação rápida: sem esforço de cablagem graças à interface encaixável
- Instalação e manutenção seguras: ampla proteção de choque mesmo no estado não encaixado
- Ligação durável: máxima segurança graças ao feedback claro ao encaixar
Novos produtos
GameChangers para a ligação de equipamento
Mais do que um desempenho de topo – um jogo totalmente novo: os nossos GameChangers também levarão as suas aplicações para o próximo nível de sucesso.
Navegador de produtos Receba um resumo do nosso amplo portfólio
Informe-se de forma rápida e transparente sobre bornes para placa de circuitos impressos, conectores e invólucros eletrónicos para a ligação de dispositivo. O navegador de produtos irá ajudá-lo através da subdivisão da gama em vários grupos de produtos.
Conectores de polos da bateria para a cablagem livre
Os conectores de cabo e de equipamento protegidos contra a inversão da polaridade são ideais para a utilização em acumuladores de energia. Graças à sua robustez, proteção de choque e a uma codificação mecânica, garantem elevada flexibilidade e segurança ao ligar polos da bateria.
- Rotatividade a 360°: ideal para saídas de cabos flexíveis
- Sem encaixes incorretos: ligação de baterias com proteção contra a inversão da polaridade graças à codificação mecânica
- Montagem segura: polos da bateria protegidos contra choque, mesmo em estado desencaixado
- Diferentes variantes de cor: identificação mais fácil dos polos da bateria
- Montagem flexível graças às diferentes tecnologias de ligação na lateral do equipamento
Conectores para a ligação de barramentos
Os conectores para a ligação no barramento facilitam a instalação de sistemas de encaixe em acumuladores de energia. Os conectores com proteção contra inversão da polaridade são encaixados na parte de trás de um módulo acumulador e são adequados para tensões de sistema até 1500 V.
- Instalação rápida: contacto direto do módulo da bateria no barramento do rack
- Montagem segura: polos da bateria protegidos contra choque, mesmo em estado desencaixado
- Diversas áreas de aplicação: a estrutura modular permite diferentes intensidades de corrente
- Sistema de encaixe com interface integrada: sem esforço de cablagem durante a instalação
Conectores de polos da bateria para sistemas de acumuladores domésticos
Os novos conectores para aplicações de acumuladores domésticos são particularmente adequados para serem usados em inversores de bateria. Os conectores DC com proteção contra inversão da polaridade evitam o encaixe incorreto na tecnologia de ligação fotovoltaica convencional e a ligação por curto-circuito dos polos da bateria.
• Tecnologia de ligação com estabilidade de longo prazo graças a contactos prateados
• Sem encaixes incorretos: ligação de baterias com proteção contra a inversão da polaridade graças à codificação mecânica
• Montagem segura: polos da bateria protegidos contra choque, mesmo em estado desencaixado
• Cores diferentes: identificação mais fácil dos polos da bateria
Acumulador de energia como dispositivo de armazenamento para energias renováveis
Os acumuladores de energia permitem o autoconsumo de energias renováveis, independentemente do momento da sua geração. Assim, contribuem de forma decisiva para o alívio da rede e auxiliam a integração das energias renováveis na rede de energia elétrica. Para poder efetuar a ligação segura, rápida e eficiente dos sistemas acumuladores, é necessária uma tecnologia de ligação especial otimizada para a aplicação em sistemas acumuladores.
Instalação rápida e segura de acumuladores de energia até 1500 V
As ligações de barramentos e os conectores de polos da bateria para acumuladores de bateria são seguros e económicos. Saiba mais aqui no vídeo.
Instalação fácil de conectores de polos da bateria
Veja aqui como pode instalar fácil e rapidamente acumuladores de energia com os conectores de polos da bateria e as ligações de barramentos da Phoenix Contact.