PT 2X1-BE/FM - Surge protection base-element
2920036

cross section
connection method

Base element to accept a protective plug with diagnostic and status indicator for two signal wires with common reference potential.

Este produto precisa de outros produtos para a operação. Acessórios necessários

Detalhes dos produtos









Vantagens

Maximum ease of maintenance, thanks to the 2-piece design
Easy selection for all possible demands in MCR applications with a complete product portfolio
The signal is not influenced during maintenance work, thanks to the impedance-neutral insertion and removal of protective plugs
Easy integration into the control room via floating remote indication contact